Select your region & language

Outline of EMI Suppression Filters (EMC and Noise Suppression)Common mode choke coils / Common mode noise filters Automotive lineup

For power lines (infotainment)

Swipe left or right to change screens View in landscape mode
Structure Photo Product series Comments
winding type
CMCC
  • Operating Temperature Range (-40 to +105 degrees C)
  • Supports large currents (up to 4 A)
  • DLW5AT/DLW5BT is designed to be low profile
  • Suitable for power lines for in-vehicle devices
CMCC
CMCC
CMCC
  • Operating Temperature Range (-40 to +125 degrees C)
  • Supports large currents (up to 5 A)
  • Suitable for power lines for in-vehicle devices

For power lines (powertrain and safety)

Swipe left or right to change screens View in landscape mode
Structure Photo Product series Comments
winding type
CMCC
  • Operating Temperature Range (-40 to +125 degrees C)
  • Supports large currents
    (maximum of 4 A)
  • Suited for use in the power supply line of electronic control units (ECU) in powertrain/safety related systems
CMCC
CMCC
  • Operating Temperature Range (-55 to +150 degrees C)
  • Highly reliable and supports large currents (up to 5.6 A)
  • Suitable for power lines for ADAS, IVI, and similar systems
CMCC
  • Operating Temperature Range
    PLT10HH351,801,900 (-55 to +150 degrees C)
    PLT10HH450,101,401,901 (-55 to +125 degrees C)
    PLT10HH501,102 (-55 to +105 degrees C)
  • Highly reliable and supports large currents (up to 18 A)
  • Suitable for power lines for DCDC converters and other electrical components in motors, HEVs, and EVs
CMCC
  • Operating Temperature Range (-40 to +150 degrees C)
  • Supports large currents (up to 5 A)
  • Suitable for power lines for ADAS, IVI, and similar systems.