Select your region & language

Non-Isolated DC-DC converter modulePicoBK™

The MYR series PicoBK is thin and small size DCDC convertor with integrates an inductor and control IC. Modularization reduces the number of external parts. Reduce solution size/height.

Specification:

  • Integrated inductor in one package
  • Design for Noise Reduction

Product Lineup

Swipe left or right to change screens View in landscape mode.
Part Number Status Vin
[V]
Vo
[V]
Io
[A]
Size W
[mm]
Size L
[mm]
Height
[mm]
Typ Efficiency
[%]
Circuit topology Data Sheet Sample Request
MYRGM Series
In Production
2.7 to 6.0 0.9 to 6.0 2 3.1 4.7 1.4 94 Step-Down Open PDF file Contact us
2.5 to 5.5 0.8 to 3.6 1.5 2.5 3.2 1 89 Step-Down Open PDF file
MYRBP Series
In Production
0.65 to 6.0 2.2 to 5.5 0.8 2 2.5 1 90 Step-up Open PDF file Contact us
MYRGP Series
In Production
2.5 to 5.5 0.8 to 3.6 1 2 2.5 1.04 90 Step-Down Open PDF file Contact us
1.8 to 6.0 (RF) 0.9 to 4.0 0.6 2 2.5 1 80 Step-Down Open PDF file
2.0 to 6.0 (RC) 0.8 to 4.0 Step-Down Open PDF file
MYRGC Series
In Production
3.0 to 36.0 2.8 to 6.0 0.6 3 3 1.7 88 Step-Down Open PDF file Contact us
MYRLP Series
In Production
1.8 to 6.0 0.5 to 3.6 0.15 2 2.5 1 86 Step-Down Open PDF file Contact us

Application

Optical Transceiver
Wireless Stereo
Smart Watch

Optical Transceiver Circuit example