Enter a product part number, or a portion of a part number.
Murata offers a range of antenna-related products, including LF-band RFID antennas meeting automotive standards, parasitic element coupling devices enabling wider bandwidth and more compact size, and the Radiation Interference Solution (Radisol).
An antenna for LF RFID, compliant with vehicle-mounting standards. This part is used in vehicle smart keys and other products. It features a unique shape and resin sealing technology developed by Murata Manufacturing, for increased sensitivity and high power durability.
These devices contribute to wider bandwidth antenna characteristics and more compact size. They establish a strong electromagnetic coupling between a parasitic element and the antenna, giving the antenna wider bandwidth and improving its efficiency. This means that the antenna can made smaller.
The Radiation Interference Solution (Radisol) is a device that suppresses interference between antennas in close proximity to each other to improve the antenna characteristics. This device makes it possible to improve the antenna radiation efficiency without adding a new mounting land to the existing matching circuit and without affecting the matching characteristics in comparison to the conventional measure against interference in which a LC parallel resonant circuit is mounted.