Select your region & language

FORTELION Battery SystemSystem Configuration Example

Flexible configuration in series/parallel to meet the requirements

System Configuration Example with 2.1kWh Module

Small-scale system
Residential
1kWh to 10kWh
Medium-scale system
Commercial and Industria
10kWh to 1MWh
large-scale system
Utility
More than 1MWh
Low Voltage Middle Voltage High Voltage
Example of System
Usage Application
  • With solar power system for residential
  • Peak shift of devices at offices
  • Back up in case of emergency
  • Commercial area : Peak cut of power, peak shift
  • UPS and back up forthe wireless base station
  • Back up for commercial and industrial devices and supply
  • Ancillary service, frequency regulation
  • Output equalization of mega solar, wind-power plant
  • Micro-grid, off-grid system
System Configuration
  • Energy Storage Modules +Communication Box*3
  • Energy Storage Modules + BMU
  • Energy Storage Modules + Communication Box*3
  • Energy Storage Modules + BMU
  • Energy Storage Modules + Communication Box*3
  • Energy Storage Modules + BMU
Module Configuration 1S16P*1 8S4P 16S2P
DC Output 51.2V 410V 820V
Maximum Capacity 2.1kWh×32=67.2kWh (BMU + Energy Storage Modules)
Maximum Power 82kW*2

*1) 1S = 1 series, 16P = 16 parallel
*2) Further expansion possible by connecting multiple BMUs using BMU-HUB.
*3) External current interruption device is needed.

System Configuration Example with 1.2kWh Module

Small-scale system
Residential
1kWh to 10kWh
Medium-scale system
Commercial and Industria
10kWh to 1MWh
Low Voltage Middle Voltage
Example of System
Usage Application
  • With solar power system for residential
  • Peak shift of devices at offices
  • Back up in case of emergency
  • Commercial area :Peak cut of power, peak shift
  • UPS and back up for the wireless base station
  • Back up for commercial and industrial devices and supply
System Configuration Energy Storage Module + Controller Energy Storage Module + Controller
Module Configuration 1S16P*1 8S2P
DC Output 51.2V 410V
Maximum Capacity 1.2kWh×16=19.2kWh (Controller + Energy Storage Modules)
Maximum Power 41kW*2

*1) 1S = 1 series, 16P = 16 parallel
*2) Further expansion can be done by connecting multiple Controllers to EMU.

Control Technology of Megawatt-class Energy Storage Module

  • Isolated communication control proprietary technology developed and expandable software technology that can link up to 2048 modules
  • High efficiency balance and redundancy operation by cell, module and string
  • Capacity deterioration by real-time capacity monitoring