Select your region & language

Ceramic CapacitorCaution

Swipe left or right to change screens View in landscape mode
Derating1
Derating1

Derating 1
The test voltage of these products is less than 150% of the rated voltage in the Durability / Operational Life Test.
*Usually MLCC used with derating. So even this kind of products, special derating have not set specially.

Please refer to below links for details

Derating2
Derating2

Derating 2
When the product temperature exceeds 105°C, please use this product within the voltage and temperature derated conditions in the figure below.

Derating3
Derating3

Derating 3
Please apply the derating curve according to the operating temperature.
Please refer to detailed specifications sheet for details.

Derating4
Derating4

Derating 4
When the product temperature exceeds 125°C,
please use this product within the voltage and temperature derated conditions in the figure below.

voltage and temperature derated conditions in the figure below
Derating5
Derating5

Derating 5
When the product temperature exceeds 150℃, please use this product
within the voltage and temperature derated conditions in the figure below.

Derating6
Derating6

Derating 6
When the product temperature exceeds 105℃, please use this product within the voltage and temperature derated conditions in the figure below.

voltage and temperature derated conditions in the figure below
Derating7
Derating7

Derating 7
The test voltage of these products is 100% of the rated voltage in the Endurance / High Temperature Operating Life Test.
Please refer to the below links for details.

Mobile
Mobile application specific MLCC

Mobile application specific MLCC (products with specific applications only for mobile devices)
These MLCC products are designed for use in devices with a typical lifetime of less than 5 years.
(Examples: Cellular phone, Smartphone, Tablet PC, Digital camera, Watch, Electronics dictionary, Small-scale server, IPC-9592B class1 equipment, etc. )

Mobile application specific MLCC products are designed so that the estimated useful life can be extended longer than 5 years under the following conditions:
「80% of the rated voltage or less, Maximum operating temperature -20 degree C or less」 (10 years or more for general-purpose MLCC products). The estimated useful life under actual operating conditions can be approximated from the following chart.

* The estimated useful life is the time when the cumulative failure rate of continuous use is 1%.
* The estimated useful life data is provided for reference only. Please use it as a rough estimate when designing and using devices. The data is not intended as a guarantee of the product lifetime.
* If you have any questions, please feel free to contact us.

Lifetime of MLCC can also be estimated from voltage acceleration and temperature acceleration factors.
Please refer to following URL about these lifetime estimation.

Estimated useful life for mobile application specific MLCC Estimated useful life for mobile application specific MLCC
Moisture-proof treatment required
Moisture-proof treatment required

Moisture-proof treatment required
To prevent the migration and degradation due to flux residue,
​to keep parts under low moisture condition with resin coating and the equivalent.​