Select your region & language

Variable CapacitorsVariable Capacitors

Variable capacitors have capacitance values that can be varied by applying voltage to their electrodes.

Variable Capacitors

Series Lineup

Regarding Continuous and Polling

Continuous means that the specified voltage is continuously applied for Port1,2.

Polling means that the specified voltage is switched on and off and applied for port1,2.(on: 40msec, off: 360msec)

Selection guide

Max. tuning voltage: 3.0 V

Swipe left or right to change screens View in landscape mode.
P/N Capacitance
(pF)
⊿C
(pF)
Antenna Inductance
1μH 1.5μH 2μH
LXRW0YV330-056
LXRW19V330-050
33 – 16.5
16.5 0.8MHz 1.2MHz
1.6MHz
LXRW0YV600-054
LXRW19V600-055
60 – 30
30 1.4MHz
2.1MHz
-
LXRW0YV900-053
90 – 45
45 2.1MHz
- -

Max. tuning voltage: 5.0 V

P/N Antenna
Inductance
Cseries
(pF)
⊿fr
LXRW19V201-058 0.5μH 470 1.0MHz
1000 1.5MHz
2700 2.0MHz
1.0μH 220 0.9MHz
330 1.4MHz
470 1.9MHz
1.5μH 180 1.1MHz
220 1.4MHz

Package information

Package type: CSP

Size:0.6 × 0.6 mm(LXRW0Y series)

Package type: DFN (resin molded)

Size:1.3 × 0.9 mm(LXRW19V series)

Pin configuration