Select your region & language

LPWA ProductsType 2GD LBAD0ZZ2GD

Type 2GD is an ultra-small, ultra-low power 5G Cellular IoT module that supports multiple LPWA protocols, iSIM, and edge processing. It integrates the LTE SoC, RF front end, crystal and SRAM and flash memory.

Product Status

  • Under development
  • Recommended
Read more
Image of product
Minimum Order Quantity 2000
Product Type Module
Part Name LBAD0ZZ2GD
Grade Industrial
Support LTE Band
Low Bands
5, 8, 12, 13, 14 (CAT M1 Only), 17, 18, 19, 20, 26, 28
Mid Bands
1, 2, 3, 4, 25
Chipset ALT1350
Modulation 3GPP Release 14
Antenna External (Find out more)
System Clock Integrated 26MHz (TCXO) & 32KHz (X'Tal)
Operating Temp Min −40
Operating Temp Max 85
Type Mounting LGA
Type Package Resin Mold
Dimension 10.8 × 11.0 mm (typ), 1.35mm (max)
Interface Voltage 1.8v
Supply Voltage
VBAT
2.2-4.6V
VBAT_FEM
2.5-5.5V
Transmit Power +23dBm max
Power Class Optimized for Class 3 LTE output power
Sleep Mode Current
eDRX Current Consumption (avg) / LTE-M
10.6 µA
PSM Current Consumption (avg) / LTE-M
1.3 µA
Host Interface UART
RoHS Yes

Series Overview

  • LTE-M1 / NB2 compliant with 3GPP release 14, future compatibility with 3GPP release 17 to ensure operation with 5G networks.
  • Sub-GHz transceiver supporting multiple protocols such as Wi-Sun, U-Bus Air, and wM-Bus, etc.
  • Cellular and Wi-Fi based positioning with LTE and GNSS positioning optimized for various tracking applications.
  • Dedicated MCU for running user-defined IoT applications.
  • Independent sensor hub capability to collect sensor data between transmissions while device is in low power mode.
  • Dedicated MCU for AI / ML accelerator for low power edge processing.
  • GSMA compliant Integrated SIM (iSIM).
  • Hardware-based dedicated security.
  • Advanced silver-free resin packaging technology for high reliability and ease of assembly.
  • Small size: 10.8 × 11 × 1.35mm

Ultra-low Power:

  • 80% reduction in eDRX mode compared to previous generation
  • 85% reduction in sending short messages compared to previous generation
  • 4x better battery life for typical IoT application compared to previous generation

Block Diagram

Application Guide

Standard examples of application

Typical applications for this module includes smart metering, wearables, tracking, M2M and internet of things (IoT) edge nodes.
Accomodating a wide range of temperature.
IoT Business Cases, which presents a number of new IoT application concepts, is available for download.

Image of IoT Business Cases

*Click the image above to download IoT Business Cases.