Select your region & language

Connectivity ModulesMurata Wireless Solution for NXP i.MX Evaluation Platforms

Murata has partnered with NXP Semiconductors N.V. and Embedded Artists AB to offer a complete Wi-Fi and Bluetooth connectivity environment for building world class Internet-connected products. The Murata Connectivity Modules enable developers to minimize their development time and effort for connectivity function implementation. Developers can get well verified Hardware and Software for Murata Wi-Fi and Bluetooth module on NXP i.MX platforms. Both Linux and FreeRTOS are supported.

NXP i.MX InterConnect

NXP_InterConnect

M.2 = Only EA M.2 EVB required;
uSD-M.2 = Murata uSD-M.2 Adapter + EA M.2 EVB required
*Please contact Murata for software

  • All i.MX 6 have MAX SDIO Clock Frequency of 50 MHz.

Learn more about NXP's reference platform:

To learn more about Embedded Artists' M.2 Module:
Click here Open in New Window

i.MX Linux and FreeRTOS Solutions

NXP_InterConnect NXP_InterConnect

uSD-M.2 Adapter Kit Solution for NXP i.MX6 Family

NXP_InterConnect
  • 6ULZ is low-cost version of 6ULL (*no ethernet)
  • 6ULL EVK is used for 6ULZ evaluation
  • *6SL is WLAN only
  • Type 1LV is 1.8V VIO only; thus only i.MX 6UL/ULL supports 1.8V VIO interface

uSD-M.2 Adapter Kit Solution for NXP i.MX RT Family

  • RT EVK supported include i.MX RT 1020, 1050, 1060 and 1064

Murata uSD-M.2 Adapter Kit

The Murata uSD-M.2 Adapter Kit connects to the uSD slot on the NXP i.MX Platforms, which provides power and WLAN-SDIO. The Murata Adapter Kit provides an M.2 connector, allowing application developers to connect the Embedded Artists Types 1DX, 1MW and 1LV M.2 EVBs, which provide IEEE 802.11 a/b/g/n/ac and BT/BLE connectivity.

NXP_InterConnect
NXP_logo
To learn more about Murata WiFi & Bluetooth Module for NXP i.MX,
To learn more about Embedded Artists i.MX Platforms,

Where to purchase?

NXP i.MX Evaluation Platforms

Embedded Artists i.MX Platforms

Murata Wireless Connectivity Modules