Select your region & language

Piezo Vibration Actuator : PJZ-20-0003 (Proto type P/N)

*It's unfortunate, but development of this product has stopped.

Murata's piezo vibration actuator is the very tiny vibration motor that is effective for low power consumption and light weight by piezo ceramic technology.
Automatic mounting is available from the SMD package. It is suit for small wearable device.

Application
  • Wearable Device (assumed 20g weight)
  • Stylus-pen
  • True Wireless System Earphone etc.
Specification
  • Input Voltage 7Vpp
  • Vibration Quantity 1.2Gpp min.
  • Package Size 7.4 × 4.0 × 2.3 mm

Piezo Vibe Evaluation Kit

  • Circuit Diagram
  • Evaluation Kit Manual

Documentation