The MYTxx series of Ultra-Thin, Fully Integrated 2-stage Point-of Load Regulator module is based on combination with Murata's proprietary adiabatic or lossless charge pump technology.
The module integrates all passive components including inductor in one package and it's technology is ideally suited to provide step-down voltage conversion for 2/3cell battery or 12Vin Point-of Load application where high efficiency, low profile and small solution size are essential.