Select your region & language

Vibration Sensor DevicesPKGM-200D-R

We have built a driver circuit into a small package. It detects abnormalities in vibrations before abnormal noises or the generation of heat by detecting vibrations in the high-frequency band.

PKGM-200D-R

Vibration Sensor Device demonstration video to detect Bearing failure

Here is a video demonstration which a vibration sensor device detect vibration and contributes to predictive maintenance of facilities.

Using a small vibration sensor makes it possible to predict when a machine will fail. Murata's vibration sensors are extremely small. Therefore, they can be embedded inside machines. This contributes to the early detection of machine failures. In this video, we introduce in detail high-precision prediction using as examples component wear, lubricant depletion, and maintenance timing determination criteria identification for bearings.

Strengths

  • Detection in the Z-axis direction in a wide band is possible
  • Built-in driver circuit
  • Differential output to reduce noise
  • Equipped with a temperature sensor

Series Lineup

Vibration Sensor Device Operating Sample Evaluation Board

You can easily experience vibration sensor device characteristics and abnormality detection with these evaluation boards.

  • Measure vibrations and then visualize abnormal vibrations using FFT analysis.

Vibration Sensor Device Operating Sample Evaluation Board Shapes

We have two types of evaluation board available: a screw fixing type and a adhesive tape type.
We will provide the evaluation boards after having a meeting with you and make other preparations.
If you are interested in these evaluation boards, please contact us at .

1. Screw fixing type PKGX-22-4041

Screw fixing type

2. Adhesive tape type PKGX-22-4042

Adhesive tape type

How to Use the Evaluation Boards