SMD Type Crystal Units
Frequency: 20 to 50MHz
Size: 2.0 × 1.6 × 0.7mm
Resin sealed package
Complying with AEC-Q200
Operation temperature compensation of 150°C
Two-terminal electrodes
Released 2016 sized crystal unit using with Murata’s original package technology.
Load capacitance is dependent upon user design, like 6pF, 8pF or others, please specify a load capacitance to optimum value.
Murata’s original particle screening prevents unsuccessful oscillation caused by an inorganic particle.
They are ideal for automotive application such as Comfort and Security.