SMD Type Crystal Units
Frequency: 16.000 to 24.000MHz
Size: 2.5 x 2.0 x 0.8mm
Resin sealed package
Complying with AEC-Q200
Murata’s original package technology has realized these compact high-quality (low ESR and impact-resistant) crystal units.
Load capacitance is dependent upon user design, like 8pF, 10pF or others, please specify a load capacitance to optimum value.
They are ideal for in-vehicle uses such as ADAS, Power Train, Chassis and Safety applications etc.
Get Product Flyers Here.
Product status