CeramicCapacitorZRB Series

  • General
  • Complied with RoHS
  • REACH
  • Anti-noise
Read more

Low Acoustic Noise Chip Multilayer Ceramic Capacitors on Interposer Board for General Purpose

Reduces noise with a new structure where the capacitor is mounted on an interposer board.

Features

1. This product has a noise reduction effect.

Mounting the capacitor on an interposer board suppresses the transmission of vibration of the capacitor, which reduces the noise level.

  • Example of structure
  • Noise Level Comparison

2. It is possible to replace previous MLCC without modification of the printed circuit board design.

The product is designed with the interposer board of the same LW size as MLCC by improving technology for mounting MLCC on a small board. Therefore, it is possible to replace previous MLCC with the new MLCC with an interposer board (ZRB series) that provides countermeasures for squealing without modification of the land design.

<Example of Mounting>
ZRB18AR60J226ME11
Gap between the products: 200µm
Land of mounting: Land for evaluation

<Example of Mounting> ZRB18AR60J226ME11 Gap between the products: 200µm Land of mounting: Land for evaluation

Specifications

Size(mm) 1.0x0.5mm - 1.6x0.8mm
Rated Voltage 4Vdc - 35Vdc
Capacitance 2.2μF - 47μF
Main applications Mobile phones,tablet terminals,PC,DSC,video cameras,HDD/SSD,panel related,car navigation and portable recorders

Lineup

  • You can see the search result of the item you click on the capacitance chart.