Select your region & language

Thin Film Circuit Substrates (RUSUB)Where to Buy/ Distributor Inventory

Samples for Impedance Matching

  • 24 types of standard samples suitable for impedance matching are available.
  • We can provide you with up to 20 standard samples free of charge. (Please ask us if you want 21 or more samples.)
  • Custom samples are also available upon request.
Swipe left or right to change screens View in landscape mode.
Part Number Capacitance
(pF)
Material
(εr)
Dimensions (mm) Thickness(μm) S-parameters
RUCS7790A 1 39 1.0×0.5 150 Samples 1pF.s2p
RUCS7790B 1.5 90 1.0×0.5 230 Samples 1.5pF.s2p
RUCS7790C 2 90 1.0×0.5 170 Samples 2pF.s2p
RUCS7790D 2.5 90 1.0×0.5 130 Samples 2.5pF.s2p
RUCS7790F 3.5 150 1.0×0.5 160 Samples 3.5pF.s2p
RUCS7790H 4.5 250 1.0×0.5 210 Samples 4.5pF.s2p
RUCS7791A 6 90 2.0×1.0 215 Samples 6pF.s2p
RUCS7791C 8 90 2.0×1.0 160 Samples 8pF.s2p
RUCS7791E 10 150 2.0×1.0 220 Samples 10pF.s2p
RUCS7791G 12 150 2.0×1.0 180 Samples 12pF.s2p
RUCS7791I 14 150 2.0×1.0 150 Samples 14pF.s2p
RUCS7791K 16 150 2.0×1.0 130 Samples 16pF.s2p
RUCS7791O 20 250 2.0×1.0 180 Samples 20pF.s2p
RUCS7791Q 30 250 2.0×1.0 115 Samples 30pF.s2p
RUCS7792B 40 250 3.5×2.0 360 Samples 40pF.s2p
RUCS7792D 50 250 3.5×2.0 285 Samples 50pF.s2p
RUCS7792F 70 250 3.5×2.0 200 Samples 70pF.s2p
RUCS7792H 90 250 3.5×2.0 155 Samples 90pF.s2p
RUCS8651A 10 39 5.2×0.8 140 In preparation
RUCS8651B 20 90 5.2×0.8 150 In preparation
RUCS8651C 25 90 5.2×0.8 120 In preparation

Standard Products for Decoupling

  • 6 types of standard products suitable for decoupling are available.
  • Custom samples are also available upon request.
Swipe left or right to change screens View in landscape mode.
Part Number Capacitance
(pF)
Material
(εr)
Dimensions
(mm)
Thickness
(μm)
Resistance
(Ω)
S-parameters
RUCYT101K00009GNTC 100 3000 1.0×0.5 110 50Ω In preparation
RUCYT101K00011GNTC 100 3000 1.0×0.5 110 100Ω
RUCYT101K00012GNTC 100 3000 1.0×0.5 110 200Ω
RUCYT201K00010GNTC 200 3000 1.0×1.0 120 50Ω
RUCYT201K00013GNTC 200 3000 1.0×1.0 120 100Ω
RUCYT201K00014GNTC 200 3000 1.0×1.0 120 200Ω