Select your region & language

mmWave Radar Sensor ModulesAutomotive modules

[Concept product] *Specifications are subject to change without notice.

mmWave Radar sensor modules are ideal for precisely detecting distance, angle of arrival and velocity between target objects in harsh environments.

Image of mmWave Radar Sensor Modules. The antenna design can be customized, so this image is shown as an example only.

Type 1VM

Murata Type1VM module is Ultra-small,high quality module which includes TI AWR6843 chipset and Optimized antenna.
This module is suitable for in-cabin sensing like a CPD*1, OMS*2.

  • *1CPD: Child Presence Detection
  • *2OMS: Occupancy Monitoring System

Applications

  • Child Presence Detection
  • Seat Belt Reminder
  • Airbag Control

Features of Type 1VM

  • Chipset: Texas Instruments AWR6843 (including C674x DSP for advanced signal processing)
  • Frequency: 60 to 64GHz Coverage (4GHz Bandwidth)
  • Built in Patch Antennas
  • Interface: UART / CAN*3
  • Size*4: 27.0 × 25.0 × 3.1 mm
  • *3CAN transceiver is not included in module.
  • *4This may be changed by the optimized antenna design.

Product Information

Item Explanation
Product Type Module
Product Status Under Development
Grade Automotive
Chipset Texas Instruments AWR6843 (including C674x DSP for advanced signal processing)
Frequency 60 to 64GHz Coverage (4GHz Bandwidth)
CPU Core ARM Cortex-R4F
Flash / RAM 16M-bit Serial Flash Memory
Antenna Built in Patch Antennas
Operating Temperature Range −40 to 85 deg.C
Connector to Host BtoB Connector
Package Metal Shield
Dimension
(It depends on the antenna design.)
27.0 × 25.0 × 3.1 mm
Supply Voltage (VBAT) ±0.5 5.0V
Supply Voltage min 4.5V
Supply Voltage max 5.5V
Technology mmWave Radar
Host Interface UART / CAN*
* CAN transceiver is not included in module
IATF16949 Yes

Evaluation Kit

Item Explanation
Product P/N LBVA0ZZ1VM-EVK
Content Evaluation kit for Murata Radar module Type1VM.
Interface board includes MCU, switch, BtoB connector, USB connector and so on.
Using the interface board enable to evaluate Murata radar module easily with PC.

If you would like to evaluate this solution, please contact us at Inquiries.

Inquiries

Supplier

  • Chip vender
    • TEXAS INSTRUMENTS