Select your region & language

mmWave Radar Sensor ModulesConsumer / Industrial modules

  • *This product is under development. Therefore, the product specifications are subject to change without advance notice.

mmWave radars are sensors capable of detecting the distance to a target object and information on its location and movements with high accuracy by utilizing the characteristics of radio waves in the mmWave frequency band.
This module is suitable for the industrial and consumer markets.

Industrial modules

Product Lineup

Swipe left or right to change screens View in landscape mode
Part Number Specific Applications Type Name Chipset Frequency
Coverage
Dimension Antenna Detect Range* FoV*
Azi / Ele
LBVA0ZZ1VN Consumer equipment, Industrial Equipment Type1VN AWR6843 60 to 64GHz 29.4 × 23.4 × 2.55 mm 3Tx/4Rx 40m at 0 deg 120deg / 40deg
LBVA0ZZ2LP Consumer equipment, Industrial Equipment Type2LP IWR6843 60 to 64GHz 31.0 × 41.4 × 4.7mm 3Tx/4Rx 90m at 0 deg 90deg / 10deg
  • *Object is human. The value will be changed by motion of human and CFAR (constant fails alarm rate).

Application examples

Here are some examples of various applications. This module serves as an alternative to infrared or ultrasonic sensors and can also complement camera functionality.

  • Security cameras
    (intruder detection)
  • Safe robotics
  • Robot lawn mowers
  • Parking monitoring