Select your region & language

RF / Microwave Multi Line Connectors
(Board-to-board / board-to-FPC connectors)

Multi line connector transmits signals from board to board. The connectors can transmit not only digital signals but also RF signals. It contributes to save space for the various devices such as mobile phone and wearable device mainly.

Features

Circuit diagrams
  • The multi line connector is small, thin and suitable for internal wiring such as celler phone and wearable device.
  • The connectors transmit not only digital signals but also RF signals. It can contribute to save the space.
  • Male (Plug) (10 pin type) size 3.49×1.42mm (L×W), Occupation area 4.96mm2, Female (Plug Receptacle) (10 pin type) size 4.48×2.28mm (L×W), Occupation area 10.21mm2
  • Mating height is 0.60mm (typ.), which is the world lowest profile level, with Male (Plug) and Female (Plug Receptacle).
  • VSWR 1.65 max. (DC to 20GHz)
  • This has good lock feeling when Male (Plug) and Female (Plug Receptacle) are mated.

Product Lineup

Swipe left or right to change screens View in landscape mode
Series MLF06 (6pin) MLF08 (8pin) MLF10 (10pin) MLF12 (12pin) MLF14 (14pin) MLF16 (16pin) MLF18 (18pin) MLF20 (20pin) MLF22 (22pin) MLF28 (28pin)
Appearance
Part number (male) MM3529-2700A06 PDF MM3529-2700A08 PDF MM3529-2700A10 PDF MM3529-2700A12 PDF MM3529-2700A14 PDF MM3529-2700A16 PDF MM3529-2700A18 PDF MM3529-2700A20 PDF MM3529-2700A22 PDF MM3529-2700A28 PDF
Male
L×W×H(mm)
2.79 × 1.42 × 0.58 3.14 × 1.42 × 0.58 3.49 × 1.42 × 0.58 4.00 × 1.42 × 0.58 4.35 × 1.42 × 0.58 4.70 × 1.42 × 0.58 5.05 × 1.42 × 0.58 5.40 × 1.42 × 0.58 5.75 × 1.42 × 0.58 6.80 × 1.42 × 0.58
Part number (female) MM3531-2701A06 PDF MM3531-2700A08 PDF MM3531-2701A10 PDF MM3531-2700A12 PDF MM3531-2700A14 PDF MM3531-2700A16 PDF MM3531-2700A18 PDF MM3531-2700A20 PDF MM3531-2700A22 PDF MM3531-2700A28 PDF
Female
L×W×H (mm)
3.78 × 2.28 × 0.58 4.13 × 2.28 × 0.58 4.48 × 2.28 × 0.58 5.23 × 2.28 × 0.58 5.58 × 2.28 × 0.58 5.93 × 2.28 × 0.58 6.28 × 2.28 × 0.58 6.63 × 2.28 × 0.58 6.98 × 2.28 × 0.58 8.03 × 2.28 × 0.58
Mating height (mm) 0.6+/−0.05 0.6+/−0.05 0.6+/−0.05 0.6+/−0.05 0.6+/−0.05 0.6+/−0.05 0.6+/−0.05 0.6+/−0.05 0.6+/−0.05 0.6+/−0.05
Pitch (mm) 0.35 0.35 0.35 0.35 0.35 0.35 0.35 0.35 0.35 0.35
Frequency (GHz) Up to 20 Up to 20 Up to 20 Up to 20 Up to 20 Up to 20 Up to 20 Up to 20 Up to 20 Up to 17
Center Contact Resistance
(mΩ max.)
50 50 50 50 50 50 50 50 50 50
Withstanding Voltage (Vrms) 150 150 150 150 150 150 150 150 150 150
Insulation Resistance (MΩ) 500 500 500 500 500 500 500 500 500 500
Durability (Cycle) 30 30 30 30 30 30 30 30 30 30
VSWR
(dB max.)
1.2 (DC to 3GHz)
1.2 (3GHz to 6GHz)
1.3 (6GHz to 9GHz)
1.3 (9GHz to 12GHz)
1.35 (12GHz to 15GHz)
1.5 (15GHz to 18GHz)
1.65 (18GHz to 20GHz)
1.2 (DC to 3GHz)
1.2 (3GHz to 6GHz)
1.3 (6GHz to 9GHz)
1.3 (9GHz to 12GHz)
1.35 (12GHz to 15GHz)
1.5 (15GHz to 18GHz)
1.65 (18GHz to 20GHz)
1.2 (DC to 3GHz)
1.2 (3GHz to 6GHz)
1.3 (6GHz to 9GHz)
1.3 (9GHz to 12GHz)
1.35 (12GHz to 15GHz)
1.5 (15GHz to 18GHz)
1.65 (18GHz to 20GHz)
1.2 (DC to 3GHz)
1.2 (3GHz to 6GHz)
1.3 (6GHz to 9GHz)
1.3 (9GHz to 12GHz)
1.35 (12GHz to 15GHz)
1.5 (15GHz to 18GHz)
1.65 (18GHz to 20GHz)
1.2 (DC to 3GHz)
1.2 (3GHz to 6GHz)
1.3 (6GHz to 9GHz)
1.3 (9GHz to 12GHz)
1.35 (12GHz to 15GHz)
1.5 (15GHz to 18GHz)
1.65 (18GHz to 20GHz)
1.2 (DC to 3GHz)
1.2 (3GHz to 6GHz)
1.3 (6GHz to 9GHz)
1.3 (9GHz to 12GHz)
1.35 (12GHz to 15GHz)
1.5 (15GHz to 18GHz)
1.65 (18GHz to 20GHz)
1.2 (DC to 3GHz)
1.2 (3GHz to 6GHz)
1.3 (6GHz to 9GHz)
1.3 (9GHz to 12GHz)
1.35 (12GHz to 15GHz)
1.5 (15GHz to 18GHz)
1.65 (18GHz to 20GHz)
1.2 (DC to 3GHz)
1.2 (3GHz to 6GHz)
1.3 (6GHz to 9GHz)
1.3 (9GHz to 12GHz)
1.35 (12GHz to 15GHz)
1.5 (15GHz to 18GHz)
1.65 (18GHz to 20GHz)
1.2 (DC to 3GHz)
1.2 (3GHz to 6GHz)
1.3 (6GHz to 9GHz)
1.3 (9GHz to 12GHz)
1.35 (12GHz to 15GHz)
1.5 (15GHz to 18GHz)
1.65 (18GHz to 20GHz)
1.2 (DC to 3GHz)
1.2 (3GHz to 6GHz)
1.3 (6GHz to 9GHz)
1.3 (9GHz to 12GHz)
1.35 (12GHz to 15GHz)
1.45 (15GHz to 17GHz)
  • Nominal Impedance : 50Ω
  • Rated Voltage : 30Vrms
  • Temperature Rating : −40 to 85°C

Applications

We introduce just some utilization examples here. Please feel free to ask about other applications.

Communication devices
  • Modems
  • CPEs
  • Gateways
  • Wi-Fi routers
  • Range extenders (repeaters)
  • BTSs
  • Satellite communications (Ground receivers)
PC & tablets
  • Notebooks
  • Tablets
  • Smart pens
  • Game consoles
Smartphones & wearables
  • AR / VR / smart glasses
  • Smartphones
  • Smartwatches
  • Wireless earphones
Smart homes*
  • Smart speakers
  • Smart TVs
  • Smart doors
  • Smart thermostats
  • Smart switches
  • Pet cameras
  • Robotic vacuum cleaners
  • Smart meters
Security*
  • Security cameras
  • Smart locks
Tracking*
  • Pet tracking
  • Package tracking
  • Loss prevention tags
Healthcare & medical*
  • Electronic thermometers
  • Electrocardiograms monitors
  • Hearing aids
  • Breast pumps
POS*
  • *RF / Microwave coaxial connectors with switches and RF / microwave multi line connectors (board-to-board / board-to-FPC connectors) are consumer products.
    Therefore, they may not be compatible with these applications. If you are considering these products for such applications, please contact us.

Related videos

PDF Catalog

General connector catalog (PDF: 4.9 MB)

CAT NO.
o30-15
UP DATE
12/22/2025