Select your region & language

EMI Suppression Filters (EMC and Noise Suppression)Noise Suppression Product PLT10H (Common Mode Choke Coil)
Recommend CASE 2

Swipe left or right to change screens View in landscape mode.

Recommended Cases

CASE2 Need to solve the noise issues in AM/FM bands?

CASE2 Need to solve the noise issues in AM/FM bands?

Troubleshoot these common problems

I want to remove or suppress noise in AM/FM bands (several MHz to 100 MHz), but I cannot find suitable noise suppression products.

The noise is not reduced at all with a Y capacitor.

Since a Y capacitor cannot be connected to a chassis for use, common mode noise cannot be reduced.

Murata's PLT10H suppresses noise in AM/FM bands.

How?

Three solutions!

  • A feature of the PLT is that it can provide noise suppression in low frequencies (tens of MHz) bands more effectively compared with the products of other companies.
  • Unlike capacitors that are easily affected by a ground, there is no effect since grounding is not necessary. In addition, this product can be handled more easily; no connection to the chassis is required.
  • This is a hybrid type that suppresses both common mode noise and differential mode noise.

Product Features and Specifications

Click here for more information about the frequency characteristics of the PLT10H.

Impedance

Product Features and Specifications

Brush motors for automobiles

Click here for help with CISPR25for help

Brush motors for automobiles

Brush motors for automobiles

Top of Recommended Cases