Select your region & language

EMI Suppression Filters (EMC and Noise Suppression)Noise Suppression Product PLT10H (Common Mode Choke Coil)
Recommend

Swipe left or right to change screens View in landscape mode.

Recommended Cases

Murata's PLT10H solves problems with noise suppression.

CASE1 Need to reduce the design workload?

Need to reduce the design workload?

For those having trouble "meeting noise regulations" and "reducing noise"

Click here for more details

Need to reduce the design workload?

CASE2 Need to solve noise issues in AM/FM bands?

Need to solve noise issues in AM/FM bands?

For having trouble "finding suitable noise suppression products"

Click here for more details

Need to solve noise issues in AM/FM bands?

CASE3 Need to reduce mounting space (downsize)?

Need to reduce mounting space (downsize)?

For those having trouble "reducing noise satisfactorily while reducing mounting space"

Click here for more details

Need to reduce mounting space (downsize)?

CASE4 Need to use a product at a high temperature (125°C)?

Need to use a product at a high temperature (125°C)?

For those having trouble "finding noise suppression products that can be used under high temperatures"

Click here for more details

Need to use a product at a high temperature (125°C)?

CASE5 Need a product that can handle noise in large current sets?

Need a product that can handle noise in large current sets?

For those having trouble with "severe generation of heat, even though the noise was reduced with a coil for large currents"

Click here for more details

Need a product that can handle noise in large current sets?

CASE6 Need a product that meets CISPR25 noise regulations for automobiles?

Need a product that meets CISPR25 noise regulations for automobiles?

For those having trouble "meeting Class 4 of CISPR25 even using a capacitor and coil to reduce noise"

Click here for more details

Need a product that meets CISPR25 noise regulations for automobiles?

CASE7 Looking for a surface mounted device (SMD)?

Looking for a surface mounted device (SMD)?

For those having trouble "reducing leaded products to reduce the storage space of components and overhead costs"

Click here for more details

Looking for a surface mounted device (SMD)?

CASE8 Need to change from a common mode choke coil?

Need to change from a common mode choke coil?

For those having trouble with "the insufficient current value of the common mode choke coil being used"

Click here for more details

Need to change from a common mode choke coil?