Select your region & language

Diplexer Module

Murata's proprietary diplexer modules, developed for the cable communications industry (DOCSIS), combine circuits for different bands into a single module.
Used in indoor cable modems and outdoor amplifiers / nodes, these modules are capable of splitting incoming signals into two frequencies and combining two frequencies for transmission. We have adopted multilayer ceramic technology in these modules. This achieves excellent performance by offering both low return loss and high attenuation. As a result, the modules are being widely adopted by North American telecommunications operators and infrastructure equipment manufacturers keen to employ the latest standards.

Diplexer Module

Product Lineup

Swipe left or right to change screens View in landscape mode
Part Number Product Status Recommended Applications Specific Applications f1) pass band (Low)
/ MHz
f2) pass band (Low)
/ MHz
Power Capacity
/ W
Dimensions
/ mm
IC Maker IC
LMDP8SDA-K96 PDF
In Production Cable Modem Consumer equipment 5.0 ~ 85.0 108.0 ~ 1794.0 0.5 8.80 × 6.20 × 1.80 max Broadcom / MaxLinear BCM3394 / PUMA8
LMDP8SDA-K97 PDF
In Production Cable Modem Consumer equipment 5.0 ~ 256.0 834.0 ~ 1794.0 0.5 8.80 × 6.20 × 1.80 max Broadcom / MaxLinear BCM3394 / PUMA8
LMDP8SDA-L12 PDF
In Production Cable Modem Consumer equipment 5.0 ~ 396.0 468.0 ~ 1794.0 0.5 8.80 × 6.20 × 1.80 max Broadcom / MaxLinear BCM3394 / PUMA8