Select your region & language

LC Diplexers / LC Triplexers

LC diplexers and LC triplexers are products designed to separate two or more different frequency bands. They are also called antenna duplexers or splitters.
We integrate inductors (L) and capacitors (C) into a single package by using multilayer ceramic technology to provide compact and high-performance electronic components.

Diplexer
Separates two different frequencies during reception and then mixes them during transmission.
Triplexers
Separates three different frequencies during reception and then mixes them during transmission.
LC Diplexers / LC Triplexers

Product Search

Product Lineup

LC Diplexers

LC Triplexers

Swipe left or right~change screens. View in landscape mode.
Part Number Product Status Specific Applications Frequency Range (f1) / MHz Insertion Loss (f1) / dB Attenation Frequency (f1) / MHz Attenuation (f1) / dB Frequency Range (f2) / MHz Insertion Loss (f2) / dB Attenation Frequency (f2) / MHz Attenuation (f2) / dB Frequency Range (f3) / MHz Insertion Loss (f3) / dB Attenation Frequency (f3) / MHz Attenuation (f3) / dB Power Capacity / W Dimensions / mm

LFD21788MPBBF647

PDF
In Production
Recommended
  • Consumer equipment
  • Industrial equipment
  • Medical equipment
    [GHTF A/B]
  • Mobile Electronics
617~960 0.93 1427~2690
3300~5000
19.0
20.0
1427~2690 1.20 617~960
3300~5000
19.0
14.5
3300~5000 1.42 617~960
1427~2690
20.0
17.0
1 2.00×1.25×0.70 max.

LFD211G11PB6F455

PDF
In Production
Recommended
  • Consumer equipment
  • Industrial equipment
  • Medical equipment
    [GHTF A/B]
  • Mobile Electronics
1164~1606 0.85 2400~2500
5150~7125
19.5
20.0
2400~2500 1.25 1164~1606
5150~7125
18.0
18.0
5150~7125 1.40 1164~1606
2400~2500
25.0
25.0
1 2.00×1.25×0.70 max.

LFD211G11PB5F434

PDF
In Production
Recommended
  • Consumer equipment
  • Industrial equipment
  • Medical equipment
    [GHTF A/B]
  • Mobile Electronics
617~1605 0.90 2400~2690
5150~7125
20.0
25.0
2400~2690 1.00 617~1605
5150~7125
12.0
19.0
5150~7125 1.05 617~1605
2400~2690
24.0
17.0
1 2.00×1.25×0.70 max.

LFD211G58ME2D440

PDF
In Production
Recommended
  • Consumer equipment
  • Industrial equipment
  • Medical equipment
    [GHTF A/B]
  • Mobile Electronics
1428~1605 0.60 2400~2500
4900~5850
16.0
14.0
2400~2500 0.65 1428~1605
4900~5850
12.0
13.0
4900~5850 0.90 1428~1605
2400~2500
27.0
27.0
1 2.00×1.25×1.00 max.

LFD2H829MMZ4E595

PDF
In Production
Recommended
  • Consumer equipment
  • Industrial equipment
  • Medical equipment
    [GHTF A/B]
  • Mobile Electronics
599~960 0.75 1427~2690
3300~5925
12.0
27.0
1427~2690 1.10 500~960
3300~3400
5150~5925
19.0
9.0
21.0
3300~5925 1.55 500~960
1427~2690
22.0
11.0
2 2.50×2.00×0.65 max.

LFD2H1G65MZXF607

PDF
In Production
Recommended
  • Consumer equipment
  • Industrial equipment
  • Medical equipment
    [GHTF A/B]
  • Mobile Electronics
617~2500
617~2690
0.90
1.25
3300~4200
5150~7125
15.0
21.0
3300~4200 1.60 617~2690
5150~5850
13.0
21.0
5150~7125 1.40 3300~4200
10300~14250
17.0
25.0
1 2.50×2.00×0.65 max.

How to read the part numbers

Swipe left or right to change screens. View in landscape mode.
L F D 1 8 2 G 4 5 C E 3 D 4 2 3
①Product ID: LF = Chip Multilayer LC Filter
②Function
D = Diplexer, Triplexer
③Size: L × W (Refer to the right Table)
④Center Frequency
894M: 894MHz
2G45: 2450MHz
⑤Series: Pin configuration and Filter type
⑥No. for our control
Size L (mm) W (mm)
0Q 0.65 0.50
15 1.00 0.50
1X 1.35 1.05
18 1.60 0.80
21 2.00 1.25
2H 2.50 2.00

Application guides

- Product lineup for applications -