Active Oxygen Module (Ozonizers)

Active Oxygen Module (Ozonizer)
The unique structure that employs an LTCC* board as an ozone generator enables this ozonizer module to generate ozone efficiently in the right quantities. The generator section is among the smallest creeping discharge types in the industry (according to a survey conducted by Murata).

* LTCC (low temperature co-fired ceramics): 
Unlike conventional ceramics that is fired at high temperatures above 1,500°C, LTCC is fired at low temperatures below 1,000°C. This makes it possible to use internal wiring made of silver and copper, conductors with low electrical resistance.

Murata Icon X Product Lineup

MHM500 Series

MHM502 Series

Murata Icon X Technical Reference

Test Data

Active Oxygen Module (Ozonizers)