High Voltage Resistors

High Voltage Resistors
High-voltage resistors are used for office equipment and home appliances such as printers, copying machines, and air-conditioners. 
Offering high resistance and small deviation values, our products enable reduced set circuit signal inconsistencies and more reliable final products.

Murata Icon X Product Lineup

MHR Series

Murata Icon X Specification Overview

An overview of the specifications for each product series is shown as follows.
Please refer to the Product Lineup for detailed specifications.

○○○△□□ indicates individual resistance specification

Part Number
Resistance
(min.)
(M ohm)
Resistance
(max.)
(M ohm)
Rated Voltage
(Single Use)
(kV)
Rated Voltage
(Molded Use)
(kV)
Rated
Power
(W)
Lead Pitch P
(mm)
Length L
(mm)
Height H
(mm)
MHR0307SA○○○△□□ 1 500 2 3 0.3 5.08 7.6 5.0
MHR0309SA○○○△□□ 1 1000 3.5 5 0.5 7.62 10.1 5.0
MHR0312SA○○○△□□ 1 1000 5 7.5 0.6 10.16 12.6 5.0
MHR0314SA○○○△□□ 1 1000 6 10 0.7 12.70 15.1 5.0
MHR0317SA○○○△□□ 1 1000 7 12 0.8 15.24 17.6 5.0
MHR0319SA○○○△□□ 1 2000 8 14 1.0 17.78 20.2 5.0
MHR0409SA○○○△□□ 1 1000 3.5 10 0.6 7.62 10.1 6.5
MHR0412SA○○○△□□ 1 1000 5 10 0.8 10.16 12.6 6.5
MHR0414SA○○○△□□ 1 1000 6 10 1.0 12.70 15.1 6.5
MHR0417SA○○○△□□ 1 2000 7 12 1.1 15.24 17.6 6.5
MHR0419SA○○○△□□ 1 2000 8 14 1.2 17.78 20.2 6.5
MHR0422SA○○○△□□ 1 2000 9 16 1.3 20.32 22.7 6.5
MHR0424SA○○○△□□ 1 2000 10 18 1.4 22.86 25.3 6.5
MHR0429SA○○○△□□ 1 2000 12 22 1.7 27.94 30.5 6.5
MHR0609SA○○○△□□ 1 1000 3.5 10 0.8 7.62 10.1 9.0
MHR0612SA○○○△□□ 1 2000 5 10 1.0 10.16 12.6 9.0
MHR0614SA○○○△□□ 1 2000 6 12 1.2 12.70 15.1 9.0
MHR0617SA○○○△□□ 1 2000 7 14 1.3 15.24 17.6 9.0
MHR0619SA○○○△□□ 1 2000 8 16 1.4 17.78 20.2 9.0
MHR0622SA○○○△□□ 1 10000 9 18 1.5 20.32 22.7 9.0
MHR0624SA○○○△□□ 1 1000 10 20 1.6 22.86 25.3 9.0
MHR0844SA○○○△□□ 1 2000 20 35 2.5 40.64 25.3 10.0
For resistance value and ratio of B circuit, please contact us.