HF band RFID

For small product management
This photograph shows RFID tags intended for near-distance communication in the HF band (13.56 MHz). HF band RFID is used by public transport organizations and supermarkets, for example, for making payment, and is widely used in the form of contactless IC cards. Also, because data can be read using a tag in a smartphone, RFID can be installed easily without problem.

Murata Icon X RFID tag(by application)

Murata Icon X RFID tag(lineup)

*Reference
Part Number Application Frequency RFID
standard
IC UID
memory
NDEF
memory
Size
L×W×T
Read range*
LXMS33HCNG-134 For small
product
manage
ment

HF band
(13.56
MHz)
ISO15693/
NFC Forum Type5

NXP ICODE SLIX
64
bit
896
bit
3.2 ×
3.2 ×
0.7mm

20mm
LXMS33HCNK-171
ISO14443
TypeA/
NFC Forum Type2
NXP NTAG210
384
bit
3.2 ×
3.2 ×
0.75
mm

15mm
LXMS33HCNL-167
NXP NTAG212
1024
bit
LXMSAPHA08-136
ISO15693/
NFC Forum Type5
NXP ICODE SLIX
896
bit
8.3 ×
8.3 ×
0.8mm
42mm
LXMSAPHA17-176
ISO14443
TypeA/
NFC Forum Type2

NXP NTAG213
1152
bit
32mm

Murata Icon X Starter kit