Select your region & language

RFID ProductsHF band RFID

This photograph shows RFID tags intended for near-distance communication in the HF band (13.56 MHz). HF band RFID is used by public transport organizations and supermarkets, for example, for making payment, and is widely used in the form of contactless IC cards. Also, because data can be read using a tag in a smartphone, RFID can be installed easily without problem.

For small product management

RFID tag (by application)

In the following page you can find detailed information of RFID micro tag, including a video clip of use cases, the benefits of micro tag, and downloadable materials.

RFID tag (lineup)

Swipe left or right to change screens View in landscape mode.
Part Number RFID standard IC UID memory NDEF memory Size
L×W×T
Read range* Stock Check
LXMS33HCNG-134 PDF ISO 15693 / NFC Forum Type 5 NXP ICODE SLIX 64 bit 896 bit 3.2 × 3.2 × 0.7mm 23mm
LXMS33HCNK-171 PDF ISO 14443 Type A / NFC Forum Type 2 NXP NTAG210 56 bit 384 bit 3.2 × 3.2 × 0.75mm 17mm
LXTBKYSCNN-018 PDF NXP NTAG213 1152 bit 6.4 × 6.4 × 1.0mm 30mm

Frequency: HF band (13.56 MHz)

  • *Reference

Video

Murata Manufacturing's NFC Solutions in Medical Applications