Position/Rotation Detection
-General-Purpose Type-

Position-Rotation series

General-purpose type that can detect a broad range of movements, such as position detection and rotation detection, through combination with a magnet.Please select the appropriate product depending on the conditions of use (e.g. supply voltages, response frequency).

Murata Icon X Series Lineup

Murata Icon XFeatures

Lineup of the following types of products

  • Magnetic switches that the output turns ON/OFF when the operating magnetic field is applied
  • Small sensors with low power consumption
  • Response/driving voltage that can be used for a variety of applications

Murata Icon XApplications

  • Industrial applications such as with cylinder switches
  • Digital electronics such as laptops and tablets
  • Home appliances such as refrigerators