Select your region & language

AMR Sensors (Magnetic Sensors)Selection Guide

Murata Manufacturing's AMR sensors use AMR elements and are combined with magnets to enable them to detect rotation and position without contact.
You can utilize this page as a support tool when choosing AMR sensor (magnetic sensor) products.

AMR sensor (magnetic senor) specs and feature comparison table

Select the AMR sensor candidate based on the supply voltage, current consumption, response frequency, and other parameters.

Swipe left or right to change screens View in landscape mode
Detection type AMR sensor name Product photo Size Driving voltage [v] Operating magnetic field (Sensitivity) [mT] Average
current
consumption
[µA]
*1
Response frequency
[Hz]
*1
Min. Typ. Max. Hoff Hon
Opening / closing
detection
General-purpose type MRMS201A-001
2.8±0.2 × 2.9±0.2 × 1.26±0.2 1.6 3 3.5 0.5 2.5 5 8
(min.・
reference value)
MRMS205A-001 3 5 5.5 8
MRMS501A-001
1.45±0.1 × 1.45±0.1 × 0.55 1.6 1.8 3.5 0.5 2.5 3
MRMS511X-001 0.8 2
MRMS541E
1.45±0.1 × 1.45±0.1 × 0.55 2.4 3 3.8 0.9 2.7 160 1,000
(min.)
MRMS543E 1.6 1.8 3.6 0.5 3.1 16 500
(min.)
Position
detection
Low voltage and ultra-low power consumption type MRMS534R
1.45±0.1 × 1.45±0.1 × 0.55 1.4 1.5 3.6 0.5 4 0.05(1.5V) -
General-purpose type MRMS201A-001
2.8±0.2 × 2.9±0.2 × 1.26±0.2 1.6 3 3.5 0.5 2.5 5 8
(min.・
reference value)
MRMS205A-001 3 5 5.5 8
MRMS501A-001
1.45±0.1 × 1.45±0.1 × 0.55 1.6 1.8 3.5 0.5 2.5 3
MRMS511X-001 0.8 2
General-purpose type (high-speed detection) MRMS541E
1.45±0.1 × 1.45±0.1 × 0.55 2.4 3 3.8 0.9 2.7 160 1,000
(min.)
MRMS543E 1.6 1.8 3.6 0.5 3.1 16 500
(min.)
MRSS29E
2.8±0.2 × 2.9±0.2 × 1.26±0.2 3 12 30 0.6 2.8 1,500
(max.)
5,000
(max.)
General-purpose type
(ultra-low power consumption)
MRUS74SD-001
1.95 × 1.5 × 0.8 2 3 3.6 - 2 0.05(10Hz)
5(1kHz)
*3
30,000
(max.)
MRUS74SK-001 3.5
Rotation
detection
High accuracy type MRSS29DR-001
2.8±0.2 × 2.9±0.2 × 1.26±0.2 3.5 12 30 36%
*2
68%
*2
1,000 -
High accuracy type
(ultra-low current consumption)
MRMS791B
1.95 × 1.5 × 0.8 1.8 3 3.6 40%
*2
60%
*2
0.02(10Hz)
2(1kHz)
*3
3,000
(max.)
General-purpose type MRMS201A-001
2.8±0.2 × 2.9±0.2 × 1.26±0.2 1.6 3 3.5 0.5 2.5 5 8
(min.・
reference value)
MRMS205A-001 3 5 5.5 8
MRMS501A-001
1.45±0.1 × 1.45±0.1 × 0.55 1.6 1.8 3.5 0.5 2.5 3
MRMS511X-001 0.8 2
Omnidirectional
(3D)
detection
- MRMS591P
1.45±0.1 × 1.45±0.1 × 0.55 3.1 3.3 3.5 0.5 4 7 15
(min.・
reference value)
  • *1The characteristics are the values at a typical (Typ.) supply voltage (V) and at an air temperature of 25°C.
  • *2The sensitivity standards for the MRSS29DR-001 for rotation detection applications are based on the duty cycle (ON:OFF), not the ON/OFF sensitivity. When the magnetic field above a certain level rotates 360° around the surface of the sensor, a stable duty cycle is obtained. However, if the magnetic force is weak or the center of rotation of the magnetic force does not match the sensor center (and in similar circumstances), the duty cycle may be unstable.
  • *3MRUS74SD-001・MRUS74SK-001・MRMS791B can set the response frequency by inputting the pulse waveform so that the current consumption can be reduced.

Map of AMR sensors (magnetic sensors) by corresponding voltage and frequency

Swipe left or right to change screens View in landscape mode
Current consumption 1mA      

High breakdown voltage
(General-purpose type)

MRSS29E

 

High accuracy
(Rotation detection)

MRSS29DR-001

High accuracy,
Ultra-low power consumption
(Rotation detection)

MRMS791B

High accuracy,
Ultra-low power consumption
(General-purpose type, Position detection)

MRUS74SD-001

MRUS74SK-001

High accuracy, Low voltage,
Ultra-low power consumption
(Position detection)

MRMS534R

100µA      

High-speed response
(General-purpose type)

MRMS541E

10µA    

High-speed response
(General-purpose type)

MRMS543E

 
1µA  

Low current consumption
(General-purpose type)

MRMS201A-001

MRMS205A-001

MRMS501A-001

MRMS511X-001

(Omnidirectional detection)

MRMS591P

   
0.1µA        
    1Hz 10Hz 100Hz 1kHz  
  • *The current consumption depends on the conditions of the power supply (period, pulse width).
    Response frequency  

Inquiries

Contact us below for purchasing or any questions or other inquiries about AMR sensors.