Enter a product part number, or a portion of a part number.
Below are breakout boards for asseing the functionalities and the characteristics of the each sensor.
It can serve as an evaluation board, by just simply connecting it to your microcomputer board or single board computer, since it consists of the sensor and the necessary circuit for driving.
MR-T150 Application: AMR sensor operation verification Get a sense of what it is like to actually use the AMR sensor (Fix an evaluation board and magnet to the product with double-sided tape etc. and verify its operation using the LED light)
PKGX-22-4041 / PKGX-22-4042 Measure vibrations and visualize abnormal vibrations using FFT analysis
Here is the development tool for assessing the performance and the key characteristics of the various MEMS sensors. It can be operated instantly by connecting to your PC via the USB port. You can begin your navigation at ease, with the user-friendly GUI software provided. Please connect the board carrying the MEMS sensor (chip carrier PCB or external expansion board) to the interface board before using.
MEMS-EVAL-BOARD
SCA3400 SERIES PCB Application: Structural Health Monitoring (SHM), Leveling & Platform Stabilization, Tilt sensing, Inertial Measurement Units (IMUs), Machine Control, Positioning and guidance systems, Construction tools and systems
SCA3300 SERIES PCB Application: industrial, healthcare equipment
SCA3100 SERIES PCB Application: High accuracy accelerometers, SHM for automotive, industrial, healthcare equipment
SCL3400 SERIES PCB Application: Industrial levelling, Structural Health Monitoring, IMU, Positioning and Guidance systems
SCL3300 SERIES PCB Application: industrial and healthcare equipment
SCC2000 SERIES PCB Application: ESC, ABS, IMU for automotive, industrial, healthcare equipment
SCH16T-K01-PCBSCH16T-K10-PCBSCH16T-K20-PCB Application: industrial
SCC400T SERIES PCB Application: industrial
Send your inquiry
The software 'SimSurfing' simulates the characteristics of Murata products.