SensorsMEMS Evaluation Unit

Development Tools

Murata supplies demo kits that enable to evaluate the sensor.

You can for example

  • Use the demo kit as a data logger for the component evaluation
  • Verify the component's functionality during the design-in phase
  • Make demo of the product features and functionality.

Murata MEMS Evaluation Uni

The Murata MEMS Evaluation Unit demonstrates the functionality and key properties of Murata's MEMS sensors. The Evaluation Board is connected to PC's USB port and operated through a Graphical User Interface (GUI) software.

The Murata MEMS Evaluation Board supports various types of Murata MEMS sensors. The MEMS sensors are connected to the Evaluation Board by using a chip carrier PCB or an external extension board.

MEMS Eval Board with SCC1300 Sensor Board

The digital accelerometers and gyroscope evaluation units are available as chip carrier PCB units and analog inclinometers as extension boards with high accuracy A/D converter.

The Evaluation Board offers an easy way to:

  • Java Based Graphical User Interface, support for Windows/Linux
  • Sensor output in graphical format
  • Data logging with time stamps
  • Data rate and average calculation configuration options
  • Powered from PC USB port or optionally from external 7...15 VDC power supply

Order Information

Swipe left or right to change screens View in landscape mode.
Interface Board Order Code Description

MEMS EVAL BOARD
MEMS-EVAL-BOARD

MEMS-EVAL-BOARD Interface Board
(no Sensor Board included)
Swipe left or right to change screens View in landscape mode.
Sensor Board Order Code
*Link to products information
Description

Sensor Boards for Digital
Accelerometer
SCA3100 SERIES PCB

Digital Accelerometer SCA8xx/21xx/31xx Sensor Board
SCA830-D07-PCB Digital Inclinometer±90°
SCA830-D06-PCB 1 axis Accelerometer±2g
SCA2100-D02-PCB 2 axis Accelerometer ±2g
SCA3100-D04-PCB 3 axis Accelerometer ±2g
SCA3100-D07-PCB 3 axis Accelerometer ±6g

Sensor Boards for Digital
Accelerometer/Inclinometer
SCA3300 SERIES PCB
SCL3300 SERIES PCB

SCA3300-D01-PCB 3 axis Accelerometer ±1.5g, 3g, 6g
SCL3300-D01-PCB 3 axis Accelerometer ±2.4g

Sensor Boards for Digital
Accelerometers & Gyro Combo
sensor
SCC1300 SERIES PCB

sensor
SCC1300-D02-PWB X axis Gyro + 3 axis ±2g
Accelerometer Combo
SCC1300-D04-PWB X axis Gyro + 3 axis ±6g
Accelerometer Combo

Sensor Boards for Digital
Accelerometers & Gyro Combo
sensor
SCC2000 SERIES PCB

SCC1300 Sensor Board
SCC2230-E02-PCB Z axis Gyro + 3 axis ±2g
Accelerometer Combo
SCC2130-D08-PCB X axis Gyro + 3 axis ±6g
Accelerometer Combo

Sensor Boards for Digital
6DoF Accelerometers & Gyro Combo
sensor
SCHA63T SERIES PCB

SCHA63T-K03-PCB 3 axis Gyro + 3 axis ±6g
Accelerometer Combo
Ordering Note:
MEMS Evaluation Unit needs both Interface Board and product specific Sensor Board.
The same Interface Board can be used with all Sensor Board.