Murata Icon X Smart medical device

Data communication on portable medical instruments has been rapidly advancing in recent years. Patch-type blood glucose meters that continuously measure glucose levels without drawing blood have transformed the lives of diabetics, while new insulin pens, insulin pumps and smart inhalers have made it easier than ever for patients to keep track of their doses.

The data measured by these instruments is transmitted to mobile devices such as smartphones and tablets using Bluetooth™ Low Energy.





Smart medical devices have transformed the lives of patients, but often pose huge challenges for engineers due to their complex requirements. In many cases, designers have struggled to balance the need for a small, easily portable device with the often-incompatible demand for a long battery life.

Murata Icon X Solution

Murata’s crystal units and MEMS resonators are the perfect solution to this headache.

Murata Icon X Introduction to Murata Products for healthcare and medical devices & Sample Application

Click a part number to browse detailed specifications, characteristic data, packaging data, and other information. You can request free samples on murata's website or search for stock of specific part numbers at Murata authorized agents, distributors and trading companies.


Crystal units (IC manufacturer-certified)

*1 Please check the actual circuit constants by IC matching service.

IC manufacturer IC part number Murata Crystal Units Reference circuit constants *1
Size (mm) Frequency Part number
Nordic
Semiconductors
nRF51xxx
nRF52xxx
2.0 x 1.6 x 0.7 32MHz XRCGB32M000F2P10R0
(-30 to 85゚C)


nRF51xx


nRF52xx

1.6 x 1.2 x 0.33 XRCMD32M000FXP54R0
(-40 to 105゚C)
Dialog
Semiconductors
DA14682/3 2.0 x 1.6 x 0.7 32MHz XRCGB32M000F2P29R0

Texas Instruments CC13xx, CC26x0 2.0 x 1.6 x 0.7 24MHz XRCGB24M000FBP12R0

CC26xx 1.6 x 1.2 x 0.33 48MHz XRCMD48M000F1P2AR0 -
NXP JN5168, JN5169, JN5170 1.6 x 1.2 x 0.33 32MHz XRCMD32M000FXP53R0

NxH2003, NxH3670 1.6 x 1.2 x 0.33 32MHz XRCMD32M000FXP52R0 -
NXP (Quintic) QN9080 2.0 x 1.6 x 0.7 32MHz XRCGB32M000F2N13R0

Renesas RL78/G1D 2.0 x 1.6 x 0.7 32MHz XRCGB32M000F2P26R0

1.6 x 1.2 x 0.33 XRCMD32M000FZQ52R0

RL78/G1H 1.6 x 1.2 x 0.33 40MHz XRCMD40M000FXQ61R0 -
48MHz XRCMD48M000FXQ60R0

STMicro BlueNRG 1.6 x 1.2 x 0.33 32MHz XRCMD32M000F1P00R0 -
Telink TLSR8262, TLSR8266, TLSR8267, LSR8269, TLSR86xx 2.0 x 1.6 x 0.7 16MHz XRCGB16M000FXN20R0

TLSR8258 2.0 x 1.6 x 0.7 24MHz XRCGB24M000F1H23R0
(-40 to 85゚C)

XRCGB24M000F1H24R0
(-40 to 110゚C)



Crystal unit (1.2 x 1.0 mm)

Part Number Size (mm) Frequency Operating
Temperature
Range
Frequency
Tolerance
(at 25℃)
Frequency Shift by Temperature Load Capacitance
(Cs)
ESR/
R1
XRCTD32M000N1P1AR0 1.2 x 1.0 x 0.3 32MHz -30 to +85゚C ±10ppm ±20ppm 6pF 120Ω
max.


MEMS resonator

Part Number Size (mm) Frequency Operating
Temperature
Range
Frequency
Tolerance
(at 25℃)
Frequency Shift by Temperature Load Capacitance
(Cs)
ESR/
R1
WMRAG32K76CS1C00R0 0.9 x 0.6 x 0.3 32.768kHz -30 to +85゚C ±20ppm -150 to +10 ppm 8pF* 75Ω
max.

* When considering replacement from a crystal resonator, note that the load capacitance value differs for crystal resonators and MEMS resonators.


Murata Icon X Learn more

 

Application Note (agreed with IC Maker)
The products listed here have been approved by the IC manufacturers.

     
 

Murata Crystal Units
View our product lineup, technical guides, and other information.

     
 

Murata MEMS Resonators
View our product lineup, features, and other information.

     
 

IC Matching Service Information
If the product tested with the sample kit does is not a good fit for your product, we recommend trying the optimal crystal unit with IC matching.


Murata Icon X Application Example (Block diagram)


■Piezoelectric Sounders for Medical and Healthcare Devices