Select your region & language

Timing Devices (Crystal Unit / Ceramic Resonator)Crystal Units for Smart Meters

Smart Meter Block Diagram

"Ceramic resonators" are used in the displays, ultrasonic flowmeter sensors, and microcomputers equipped in various smart meters (power, gas, heat, waterworks) while crystal units are used in the ICs for wired and wireless communication, and "piezoelectric sounders" are used for data reading check sound devices.

This section introduces "crystal units."

Smart Meter Requirements

Downsizing

  • Smaller size and lower weight than conventional analog meters
    Conventional analog meters are simply a metering unit. However, smart meters also require additional functions including wired/wireless communication units and load switching units. It is possible to add functions by downsizing the module design.

Stable communication quality

  • Excellent connectivity with devices in the home
    It is possible to monitor the amount of power used in real time by linking HEMS and wired/wireless systems, which can enhance the power-saving effect.

High reliability

  • Excellent weather resistance accompanying outdoor use
  • Long device life
    A service life of approximately 10 years is required in the same way as with analog meters.

What Murata Can Contribute to Smart Meters

From 2.0 × 1.6 mm to 1.2 × 1.0 mm. Contributes to smaller size and lighter weight in module design
Realizes high reliability with a low failure rate
Many IC reference achievements. Easy design certified by IC manufacturers.
Excellent design support with an IC matching (evaluation) service

We guarantee reliable quality with generous support. Adopted in various markets such as the near-field communication, storage, and automobile markets.

Murata Crystal units

Introduction to Crystal Units for Smart Meters

Swipe left or right to change screens View in landscape mode.
Function IC manufacturer IC part number Part number
Click a part number to check detailed product information, spec sheets, and search for stock at Murata authorized agents, distributors and trading companies
Reference circuit constants*1
BLE Nordic Semiconductors nRF51xx XRCGB16M000FXN16R0 -
nRF51xxx, nRF52xxx XRCGB32M000F2P10R0
nRF5340 XRCGB32M000F1S2AR0 -
Dialog Semiconductors DA14682/3, DA1469x XRCGB32M000F2P29R0 Open the PDF
DA14531 XRCGB32M000F2P55R0 -
Texas Instruments CC13xx, CC26xx XRCGB24M000FBP12R0 Open the PDF
Telink TLSR8262 / 6 / 7 / 9, TLSR86xx XRCGB16M000FXN20R0 -
TLSR8366 XRCGB16M000FXN22R0 -
ZigBee® Silicon Laboratories EFR32xx XRCGB38M400F1S2AR0 -
NFC NXP Semiconductors CLRC663
PN54x, PN55x
XRCGB27M120F3M10R0 Open the PDF
STMicroelectronics ST21NFCA / B / C / D XRCGB27M120F3M10R0 -
CR95xx XRCGB27M120F2P10R0 Open the PDF
  • *1Please check the actual circuit constants by IC matching service.

Product Details

Click the name of the series whose features and detailed specifications you want to view.

Swipe left or right to change screens View in landscape mode.
Series Type Size (mm) * Frequency Notes
XRCGB
HCR2016 2.0×1.6×0.7 16 to 50MHz Resin sealed package
for wireless communication devices
for consumer devices

*Product length and width are typical values. Product height is maximum value.