Murata Icon X Current State of Compact Wearable Devices

As the Internet of Things (IoT), in which all sorts of products are connected to the internet, becomes more widespread the requirement for compact designs becomes increasingly prevalent.

This is especially true for small wearable and healthcare devices to be smaller and lighter to realize attractive designs and comfortable use for long periods of time.

Furthermore, such devices can utilize short-range wireless communication (Bluetooth Low Energy, Zigbee®, NFC, etc.) to enable an exchange of information between various devices or remote operation and controls of devices.

Murata MEMS resonators and crystal units are ideal for providing value in such applications.



Murata Icon X Requirements of compact wearable devices

As compact wearable devices attain more advanced functionality, the number of components they contain increases while at the same time they must be smaller, lighter, and able to operate for extended periods of time.

However, it is difficult to develp products which are more compact and lightweight while also achieving extended battery operation time.


Murata Icon X Solutions for compact wearable devices

Murata’s crystal units and MEMS resonators are the perfect solution to this problem.


Murata Icon X MEMS resonators and crystal units

MEMS resonators(IC manufacturer-certified)

*1 Click a part number to check detailed product information, spec sheets, and search for stock at Murata authorized agents, distributors and trading companies

IC manufacturer IC part number Murata MEMS Resonators
Frequency Part number*1
STMicroelectronics STM32xx 32.768kHz WMRAG32K76CS1C00R0
(-30 to +85゚C)
WMRAG32K76CS2C00R0
(-40 to +85゚C)
WMRAG32K76CS3C00R0
(-40 to +105゚C)
WMRAG32K76CS4C00R0
(-40 to +125゚C)
U-blox ZOE-M8B WMRAG32K76CS2C00R0
(-40 to +85゚C)
ZOE-M9 WMRAG32K76CS3C00R0
(-40 to +105゚C)
ON Semicondoctor® RSL10 WMRAG32K76CS1C00R0
(-30 to +85゚C)
Cypress CYW20819 WMRAG32K76CS1C00R0
(-30 to +85゚C)

MHz-Crystal Units(Murata recommended part number)

*1 Click a part number to check detailed product information, spec sheets, and search for stock at Murata authorized agents, distributors and trading companies

*2 Please check the actual circuit constants by IC matching service.

IC manufacturer IC part number Murata Crystal Units Reference circuit
constants *2
Frequency Part number*1
Nordic nRF51xxx 16MHz XRCGB16M000FXN16R0
-
nRF51xxx, nRF52xxx 32MHz XRCGB32M000F2P10R0
(Cs=6pF)
XRCGB32M000F1H01R0
(Cs=8pF)

nRF53xxx 32MHz XRCGB32M000F2P2CR0
(-30 to +85゚C)
XRCGB32M000FXH2CR0
(-40 to +105゚C)

 

Dialog DA14682/3
DA1469x
32MHz XRCGB32M000F2P29R0

Texas Instruments CC13xx, CC26x0 24MHz XRCGB24M000FBP12R0

NXP (Quintic) QN9080 32MHz XRCGB32M000F2N13R0

Telink TLSR8262/6/7/9M
TLSR86xx
16MHz XRCGB16M000FXN20R0

TLSR8258 32MHz XRCGB24M000F1H23R0
(-40 to 85゚C)
XRCGB24M000F1H24R0
(-40 to 110゚C)

Qualcomm QCC51xx, QCC31xx/32xx 32MHz XRCGB32M000F1H19R0 -
Airoha Technology AB1552 26MHz XRCGB26M000F1H2CR0 -
Bestechnic BES2300 26MHz XRCGB26M000F1H89R0

NXP PN54x, PN55x, CLRC663 27.12MHz XRCGB27M120F3M10R0

STMicroelectronics ST21NFCx 27.12MHz XRCGB27M120F3M10R0

-

CR95xx 27.12MHz XRCGB27M120F2P10R0

ST25R3911/12/13 27.12MHz XRCGB27M120F3M00R0

-

Qolvo GP502/565/712 32MHz XRCGB32M000FBH50R0

-


Murata Icon X Application for free sample kit


A part number list for small wearable devices sample kit

PDF Download


You must register as a my Murata member to request samples.

Sign in - my Murata

* Please be aware that sample requests may occasionally be canceled for various reasons.
* You may not request samples of the same part number more than once within a 30-day period.
* You must enable cookies in your browser in order to use the my Murata free sample request program. Please also refer to our policy regarding samples.


Murata Icon X Learn more

 

Murata MEMS Resonators
View our product lineup, features, and other information.

     
 

Murata Crystal Units
View our product lineup, technical guides, and other information.

     
 

Application Note (aligned with IC manufacturer)
The products listed here have been approved by the IC manufacturers.

     
 

IC Matching Service Information
If the component tested from the sample kit is not a good fit for your product, we recommend utilizing our IC matching service for optimal crystal selection guidelines.


Murata Icon X Application Example (Block diagram)