Select your region & language

Ceramic Resonators (CERALOCK)Summary

Basic Knowledge of Ceramic Resonators (CERALOCK®)

The ceramic resonators CERALOCK® utilize the mechanical resonance of piezoelectric ceramics, typically of lead zirconate titanate (PZT), which provide various vibration behaviors (modes) depending on the resonance frequency.

Conventionally, quartz crystal units are well known mechanical timing devices. On the other hand, CR and LC oscillation circuits are timing devices utilizing electrical resonance.

Feature of Ceramic Resonators CERALOCK®

1. Stable oscillation frequency

In terms of oscillation accuracy, the CERALOCK® is ranked between quartz crystal units and LC/CR oscillation circuits.

Quartz resonators' temperature coefficient of oscillation frequency is 10-6/°C or less, and LC/CR oscillation circuits' temperature coefficient is approx. 10-3 to 10-4/°C. On the other hand, ceramic resonators provide a temperature coefficient of 10-5/°C in the range of -20 to +80°C.

2. Compact and lightweight

The ceramic resonators are approximately half the size of general quartz crystal units.

3. Low-cost and adjustment-free oscillation circuit

The ceramic resonators have been designed for use in mass production by customers'. Unlike the CR/LC circuits that use electrical resonance, the ceramic resonators use mechanical resonance. Therefore, in principle, the ceramic resonators are hardly affected by fluctuations in external circuit or power supply voltage, providing highly stable oscillation without the necessity of adjustment.

Feature of Each Type of Timing Devices

The features of each type of timing devices

Swipe left or right to change screens View in landscape mode.
Name Symbol Price Size Adjustment Initial frequency
tolerance
Long-term
stability

LC

LC

Inexpensive

Large

Necessary

+/-2.0%

Not so good

CR

CR

Inexpensive

Small

Necessary

+/-2.0%

Not so good

Quartz
crystal unit

Quartz crystal resonator

Expensive

Large

Unnecessary

+/-0.001%

Excellent

Ceramic resonator

Quartz crystal resonator

Inexpensive

Small

Unnecessary

+/-0.5%

Excellent