Select your region & language

PoC Inductors PoC Inductor Configuration Examples for Analog Devices’ GMSL™ SerDes

Murata offers Bias-T solutions for Power over Coax (PoC) circuits compatible with Analog Devices’ GMSL™ SerDes. These solutions contribute to reducing board space while realizing low insertion loss and high return loss with a wide bandwidth. We take a look on this page at Murata inductor selection examples based on configurations for GMSL2™ and GMSL3™ as listed in ADI’s reference designs.

Last update: October 29, 2026

  • *GMSL, GMSL2, and GMSL3 are trademarks of Analog Devices, Inc.

GMSL2 and GMSL3 Compatible Configuration Examples

Please refer to the Bias-T Viewer link on the right side of the table for the circuit configuration and characteristics of each condition.
Please access the product details pages from the part number links to confirm the inductor product specifications.

  • *If you click on the text links, the page will be displayed in a new window.
Swipe left or right to change screens View in landscape mode
ADI PoC Reference*1 Current
[mA]
Temp.
[℃]
L1 L2 R2
[kohm]
L3 R3
[kohm]
T Max.
[mm]
Space*3
[mm2]
Bias-T Viewer*4
GMSL2 GMSL3 GMSL2 GMSL3
Approved*2 M-1L-300-0 300 105 LQW32FT220M2H - - 2.5 8.0 ● ●
Approved*2 M-2L-300-0 300 105 LQW21FT2R0M0H LQH3NPH680MME 1.0 - 1.8 12.7 ● ●
M-2L-300-01 - 300 105 LQW18CNR65J0H LQW32FT470M0H 1.5 - 2.5 10.6 ● -
M-2L-500-1 - 500 105 LQW21FT1R5M0H LQW43FT220M0H 3.0 - 3.7 18.1 ● -
M-2L-500-02 - 500 105 LQW21FT1R0M0H LQW32FT100M0H 1.0 - 2.5 11.7 ● -
Approved*2 M-3L-600-01 600 105 LQW21FTR82M0H LQW32FT4R7M0H - LQH44PH220MPR 1.0 2.5 27.7 ● ●
M-3L-600-0 - 600 105 LQW18CNR21J0Z LQW32FT2R2M0H 1.5 LQH3NPH150MME 1.5 2.5 20.8 ● -
Approved*2 M-3L-800-0 800 105 LQW32FT2R2M0H LQW32FT2R2M0H - LQW43FT180M0H 1.0 3.7 31.7 ● ●
M-2L-1000-0 - 1000 85 LQW21FTR47M0H LQW43FT100M0H - - 3.7 16.8 ● -
Approved*2 M-3L-1000-0 1000 105 LQW32FT3R6M8H LQW32FT3R6M8H - LQH44PH100MPR - 2.5 32.0 ● ●
Approved*2 M-3L-1300-0 1300 105 LQW32FT1R6M8H LQW32FT1R6M8H - MDH6045C-220MA 1.0 4.8 55.1 ● ●
  • *1Circuit names listed in the Public GMSL2/GMSL3 Hardware Design and Validation Guide.
  • *2Since GMSL3 has stricter channel specification than GMSL2, All GMSL3-approved PoC solutions are also approved for GMSL2.
  • *3Resistor (R) size is assumed to be 1608/0603 (mm/inch).
  • *4The typical conditions are set as the initial values. The results in the tool are provided as reference information when considering designs. They do not guarantee operation or characteristics under specific conditions.
Caution

The listed current values and ambient temperature are provided as reference values. The actual usable conditions may vary depending on the operating environment. When actually designing systems, please refer to the product details pages and the specifications sheet for each product and then confirm the performance and reliability on actual equipment before use. In addition, please do not use products beyond the conditions specified in the specifications sheets. The listed contents are subject to change without notice.

Block Diagram

Image of block diagram

Design Support Tool / Technical Support

Our Bias-T Inductor Selection Tool proposes the optimal combination of components with an algorithm based on knowledge gained through application research. Furthermore, various data and support necessary for design are available. Please contact us to confirm the details of each condition or for custom designs.

Demonstration video is available

This video explains Bias-T Inductor Selection Tool operations in an easy-to-understand manner. Here is a brief explanation of the procedure on how to use our Bias-T Inductor Design Support Tool to automatically select PoC bias-T inductors that satisfy the criteria and filter the selection results.

Image of the demonstration video