Select your region & language

Micro BatteriesCoin Manganese Dioxide Lithium Batteries
Extended Temperature

The Extended Temperature lithium coin batteries are designed mainly for automotive devices and outdoor IoT systems (including smart meters and FA control systems) and can also be used as an alternative smaller and thinner solution to conventional lithium cylindrical batteries.

Micro Batteries Extended Temperature

Click here for details▼

Coin Manganese Dioxide Lithium Batteries>Extended Temperature

Series Lineup

The following specific applications of the series lineup applies to consumer equipment and medical equipment GHTF Class A. (Application details)
Please contact us through our sales desk, agent, or trading company with whom you do business or our contact form about automotive equipment and medical equipment GHTF Class B/C-compatible products.

Swipe left or right to change screens View in landscape mode
Part Number Data
sheet
specifications
sheet
Status Nominal
Capacity
Diameter
(inch)
Diameter
(mm)
Height
(inch)
Height
(mm)
Mass
(oz)
Mass
(g)
Nominal
Voltage
Operating
Temperature
Range
IEC (JIS)
CR2032X Open the PDF Open the PDF In Production 220mAh 0.787inch 20mm 0.126inch 3.2mm 0.106oz 3g 3.0V −40°C to 85°C CR2032
CR2032X-HE1 Open the PDF In Production 220mAh 0.787inch 20mm 0.126inch 3.2mm 0.12oz 3.4g 3.0V −40°C to 85°C CR2032
CR2032X-HO6 Open the PDF In Production 220mAh 0.787inch 20mm 0.126inch 3.2mm 0.116oz 3.3g 3.0V −40°C to 85°C CR2032
CR2450X Open the PDF Open the PDF In Production 600mAh 0.965inch 24.5mm 0.197inch 5mm 0.219oz 6.2g 3.0V −40°C to 85°C CR2450
CR2450X-HE6 Open the PDF In Production 600mAh 0.965inch 24.5mm 0.197inch 5mm 0.233oz 6.6g 3.0V −40°C to 85°C CR2450
CR2450X-HO5 Open the PDF In Production 600mAh 0.965inch 24.5mm 0.197inch 5mm 0.229oz 6.5g 3.0V −40°C to 85°C CR2450
CR2477X Open the PDF Open the PDF In Production 1000mAh 0.965inch 24.5mm 0.303inch 7.7mm 0.335oz 9.5g 3.0V −40°C to 85°C -
CR2477X-HE2 Open the PDF In Production 1000mAh 0.965inch 24.5mm 0.303inch 7.7mm 0.349oz 10g 3.0V −40°C to 85°C -
CR2477X-HO4 Open the PDF In Production 1000mAh 0.965inch 24.5mm 0.303inch 7.7mm 0.342oz 9.8g 3.0V −40°C to 85°C -
CR3677X Open the PDF Open the PDF To be discontinued 2000mAh 1.437inch 36.5mm 0.303inch 7.7mm 0.705oz 20g 3.0V −40°C to 85°C
  • *Nominal capacity indicates duration until discharge voltage drops down to 2.0V when discharged at nominal discharge current at 23 deg. C.
  • *Data is not guaranteed, and is provided for reference purposes only.

For special sizes or specifications not included in the above list, please consult a sales representative.

Matrix of Tab-Welded Lithium Manganese Dioxide Battery

Swipe left or right to change screens View in landscape mode
Mounting Direction H
V
M
Tab Spec Shape C E O E P
Width of Negative
Tab Tip (mm)
0.75 0.75 0.75 0.75 1.8 0.75 2.0 1.8
Width of Positive
Tab Tip (mm)
0.75 0.75×2 0.75×2 0.75×2 2.8 0.75×2 2.0 1.8
Pitch (mm) 20.5 17.8 20.5 35.6 20.5 N/A N/A N/A
Extended Temp. CR2032X-TAB
In Production
    CR2032X-HE1
  CR2032X-HO6
     
CR2450X-TAB
In Production
    CR2450X-HE6
  CR2450X-HO5
     
CR2477X-TAB
In Production
    CR2477X-HE2
  CR2477X-HO4
     
CR3677X-TAB
To be discontinued
      CR3677X-HE1
       

For tab shapes or specifications not included in the above list, please consult a sales representative.

Applications

Specific Applications
  • Consumer equipment: Products that can be used in consumer equipment such as home appliances, audio/visual equipment, communication equipment, information equipment, office equipment, and household robotics, and whose functions are not directly related to the protection of human life and property.
  • Medical equipment (GHTF Class A): Products that can be used in medical equipment regulated by Class A of the international classification class GHTF/IMDRF, and whose functions do not directly relate to the protection of human life and property.
  • Products that can be used in industrial equipment such as base stations, manufacturing equipment, and industrial robotics equipment, and whose functions do not directly relate to the protection of human life and property.
Non-specific Applications

Automotive equipment and medical equipment GHTF Class B, C, and D, and applications described in the "Precautions for use" on this website.

* Please contact us through our sales desk, agent, or trading company with whom you do business or our contact form about automotive equipment and medical equipment GHTF Class B/C-compatible products.

Video

Extended Temperature Lithium Coin Batteries for IoT Devices

Recommend for automotive & outdoor devices (Factory Automation, Keyless Entry/Smart Key, TPMS/Tire Pressure Monitoring System and Smart Meters). Leveraging muRata’s heat resistant battery engineering design and utilization technologies.

Others

Feature

  • Wide Operating Temperature Range
    While the operating temperature range of the Standard is from −30 °C to 70 °C, the range of the Extended Temperature has been expanded from −40 °C to 85 °C. This type supports electronic components and IC of which operating temperature range is up to 85 °C in many cases. Also, the excellent storage characteristics minimize the voltage drop compared with the Standard even when the Extended Temperature is stored for 100 days or more at 85 °C.
  • Maximum capacity with coin lithium battery*1
    The largest capacity "CR3677X" in the Extended Temperature has the largest capacity *1among coin lithium batteries. This model has a nominal capacity higher than the CR123A battery and CR2 battery, and contributes to downsizing and slimming of electronic devices.

*1 Murata Research, September 28, 2018