Select your region & language

Micro BatteriesAlkaline Manganese Batteries

Alkaline manganese batteries are small-sized primary batteries with high performance. They are suitable for various applications such as toys,
medical devices and health appliances. All models are 100% made in Japan, and environmentally friendly (0% mercury).

Alkaline manganese batteries

Click here for details▼

Selection Guide

Extensive product lineup from small & thin size to high capacity models

Ideal for medical devices that require high current load characteristics

Selection Guide

Feature

  • Excellent cost performance
    High cost performance has been achieved owing to the use of manganese dioxide as a cathode material.
  • Excellent stable discharge and high-drain pulse discharge characteristics
    Stable voltage output is available during the high-drain pulse discharge.
  • Excellent leakage resistance
    Murata-unique sealing structure, coupled with special sealing- material treatment, has helped accomplish the excellent leakage resistance.
  • RoHS directive・European Directives
    This product does not contain Mercury (Hg), Cadmium (Cd), nor Lead (Pb), and conforms to EC regulation values (Directive 2006/66/EC, 2013/56/EU).
    Battery pack are excluded from RoHS directive
    (DIRECTIVE 2011/65/EU OF THE EUROPEAN PARLIAMENT AND OF THE COUNCIL of 8 June 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment).

Principle of Alkaline manganese Battery

Manganese dioxide (MnO2) is used for the active cathode material, and specially processed fine zinc-alloy powder is used for the active anode material. Potassium hydroxide is used as an electrolyte.
Battery discharge reactions are follows

Principle of Alkaline manganese Battery

With open circuit voltage of approx. 1.50V,
the battery voltage is extremely stable and impedance remains low during discharge.

Discharge Characteristics after Storage for Alkaline manganese Battery based LR44

Discharge Characteristics on Load for Alkaline manganese Battery based LR44
  • 60°C 20-days and 60°C 40-days storage conditions are equivalent to 1 years and 2 years, respectively, at room temperature.
  • Excellent long-term reliability
  • After storage, decrease in discharge time is minimal.

Cross Section

Cross Section

Request for handling of Alkaline Manganese Batteries

We received some inquiries such as “Mechanical Malfunction”, “Short Operating time”, “Low Voltage” when using Alkaline Manganese Batteries. However, we conclude that those are caused by “External Short-circult”.
It occurs by incorrect handling or carelessness of the battery. Therefore, please read the “Caution” below and pay full attention to external short-circuits.

In addition, we kindly ask you to send “Caution” to selling place when selling our Alkaline Manganese Batteries to other customer.