With the popularization of IoT, ICs are being incorporated into all manner of things, and power consumption is increasing.
Energy efficiency can be enhanced and power consumption reduced by incorporating the ECAS series into circuits.
The ECAS series' highly reliable models can be used in information devices used in various environments such as servers and base stations.
This will contribute to the popularization and expansion of information infrastructure around the world.
The ECAS series does not use substances with a large environmental impact or rare metals such as tantalum.
This makes them electrolytic capacitors that can be used with confidence into the future.