Select your region & language

Silicon CapacitorsMGSC Series

Medical grade capacitor

The Murata* MGSC capacitors target all critical implantable devices and life support solutions. The deep trench MOS capacitors manufactured in Murata ISO-13485 certified facility, combined with a unique Mosaic design and distributed trench capacitors drive to an unprecedented level of electrical performances. Thanks to the purity of the oxide cured at a temperature of 900℃ during the manufacturing process, Murata is now offering a range of capacitors tested as per the AEC-Q100 specifications. Moreover, due to the criticality of the applications, a specific 100% screening is done on all manufactured capacitors to avoid any « early life » defects. The very low leakage current enables to improve the performances of battery based applications and increase their lifetime. The SiCap technology features high reliability - better than alternative ceramic capacitor technologies - coupled with stability and low profile. The MGSC capacitors offer enhanced decoupling performances compared with standard external SMD solutions, and can be integrated directly into the implantable devices.

*Murata Integrated Passive Solutions

Go here to confirm assembly notes for each product.

Key features

  • High reliability.
  • Extreme low profile.
  • High stability of capacitor value over voltage, temperature and aging.
  • Die to die stacking

(please refer to our assembly note for more details)

Key applications

  • Pacemakers and defibrillators
  • Implantable neuro-stimulators
  • Active prosthesis (artificial heart, electronic retina, mechanical limb prosthesis…)
  • Life support equipment

MGSC series Specification

Parameter Value
Capacitance range 390pF to 1µF(*)
Capacitance tolerances ±15%(*)
Mounting Method Wire-bonding/ Embedded horizontal(*3)
Operating temperature range -55°C to 150°C
Storage temperature range -70 to 175°C(*2)
Temperature coefficient +60ppm/K
RVDC 12V
Breakdown Voltage (BV) 30VDC(*4)
Capacitance variation versus RVDC 0.1 %/V (from 0V to RVDC)
Insulation resistance 50GΩ @ 10V, @ 25°C, t>120s, for 100nF
Aging Negligible, < 0.001% / 1000h
Capacitor height 100µm
  • (*) Other values on request
  • (*2)w/o packing
  • (*3)Please check the assembly note for the mounting methods of each product.
  • (*4)See the FAQ here for the relationship between breakdown voltage and rated voltage.

MGSC Series

Refer to this FAQ regarding the relationship between voltage tolerance and rated voltage.
See the FAQ here for the part numbering.

Assembly Note

Assembly Note Silicon Capacitor_Assembly by wirebond (PDF: 2.0 MB)

UPDATE
12/1/2023