Select your region & language

Silicon CapacitorsSelect / Search

Selection Guide

Select by mounting form, capacity, and voltage

If you click on a colored cell, you can view a list of applicable products.

Swipe left or right to change screens View in landscape mode
Mounting type BV 10pF~ 100pF~ 1nF~ 10nF~ 100nF~ 1µF~
pF nF µF
10 22 25 33 47 68 100 150 2
×
100
220 270 330 390 470 680 1 2 2.2 2.7 3.7 4.7 5.6 10 2
×
5.6
2
×
10
22 33 47 100 220 1 2.2 3.3 4.7
Solder
Mounting
11Vdc
30Vdc
Wire-bonding
vertical
11Vdc
30Vdc
50Vdc
100Vdc
150Vdc
Wire-bonding
/Embedded
horizontal
11Vdc
30Vdc

Please check the assembly note for the mounting methods of each product.

Select by application

Target application

  • AAutomotive
  • BBroadBand
  • PPower Amp for RF
  • HHigh-temperature compatible
  • MMedical
  • IIndustrial machinery
  • CConsumer
Swipe left or right to change screens View in landscape mode
Thickness Standard
(150°C)
High temp. High freq. Low ESL
Solder
Mounting
100µm
  • I
  • C
  • B
  • B
400µm
  • I
  • C
  • H
Wire-bonding
vertical
100µm
  • P
  • B
  • B
  • P
250µm
  • A
  • P
  • B
  • P
  • H
Wire-bonding
/Embedded
horizontal
100µm
  • I
  • C
  • M
  • B
250µm
  • H
  • A

Murata offers a lineup of products that support various board mounting methods and processes.
Please check the assembly note for the mounting methods of each product.

Product Search