Enter a product part number, or a portion of a part number.
[Concept product] *Specifications are subject to change without notice.
mmWave Radar sensor modules are ideal for precisely detecting distance, angle of arrival and velocity between target objects in harsh environments.
Murata Type2VQ module is Ultra-small,high quality module which includes TI AWRL6844 chipset and Optimized antenna. This module is suitable for in-cabin sensing like a CPD*1, INT*2, SOD*3, and OoP*4.
If you would like to evaluate this solution, please contact us at Inquiries.