Select your region & language

UWB Modules

Ultra Wide Band (UWB) technology is good for secure and precise distance measurement which is based on Time of Flight (ToF) of radio waves.

  • Cyber Resilience Act(CRA)

UWB Module Key Features

Difficult to achieve with conventional wireless communication technology, the UWB communication method can detect highly accurate location information of people and objects within centimeters. With an advanced security level in addition to indoor location detection applications in the IoT field, it is suitable for applications such as contactless payment systems, smart keys for homes and hotels, and more.
Murata's UWB Module has been designed to realize these UWB functions and to be easily embedded in your IoT devices.

Features

  • Highly accurate: It is possible to measure location to within a few centimeters. This enables precise tracking.
  • High security: Distance measurement using Time of Flight (ToF) makes it robust against relay attacks and other malicious attacks.
  • Low interference with other communications: Wide bandwidth and low output enable communication with little impact on other communication systems.
  • Low power consumption: It is possible to transmit data in a short period of time. Therefore, it has high energy efficiency. It can also be powered by coin batteries and other batteries.

Please see "What Is Ultra-wideband (UWB) Wireless Communication?" for more detailed basic knowledge on UWB.

Why Murata UWB Modules?

Ultra-small single package

We fully utilize Murata Manufacturing's proprietary packaging technology and RF design technology to put the UWB IC and its surrounding RF components into a single package.

Comprehensive development support (evaluation kit (EVK) for development and design guide)

We have prepared an evaluation kit (EVK) that allows you to start development by connecting it to a PC with a USB so that you can easily start UWB development.
Moreover, we provide a comprehensive design guide on the Murata Web support site (my Murata) for customers who purchase an EVK. This contributes to more efficient development.

Various certificates obtained

FCC/IC and Japan Moduler certifications have been obtained. It is also possible to divert these to final products depending on the conditions.

Applications

Location information services

Indoor and outdoor navigation and highly accurate tracking systems.

  • Prevention of the loss of valuables
  • Real-time data management of asset location, movement, and status
  • Smart factories
Secure entrance/exit systems

It is possible to build hands-free and secure entrance/exit systems.

  • Smart locks/doors
  • Smart PCs/tablets
  • Smart car keys
Smart homes

New services are possible using device location information.

  • Smart speakers
  • Smart TVs
  • Pet cameras
  • Fitness machines
Hands-free payment and fee adjustment

It is possible to realize truly contactless payment systems with advanced security and location detection technology.

  • Payment systems in commercial facilities
  • Payment fee systems at station ticket gates, entertainment/accommodation facilities, and parking facilities

Product Lineup