Outer Dimensions Drawing

Equivalent Circuit

Ratings Table
| Part Number |
Dimensions (mm) |
Common Mode Impedance Zc
(at 10MHz) Typ. |
Rated Voltage |
Withstand Voltage |
Rated Current |
DC Resistance |
Insulation Resistance (min.) |
Inductance (L) |
Operating Temperature Range |
Storage Temperature Range |
| PLT10HH401100PN |
L: 12.9±0.2
W: 6.6±0.2
T: 9.1±0.2 |
400Ω (Typ.) |
100Vdc |
250Vdc |
10A |
3.6mΩ
±0.5mΩ |
10MΩ |
6µH |
-55°C〜
+125°C |
-55°C〜
+125°C |
| PLT10HH501100PN |
L: 12.9±0.2
W: 6.6±0.2
T: 9.1±0.2 |
500Ω (Typ.) |
100Vdc |
250Vdc |
10A |
3.6mΩ
±0.5mΩ |
10MΩ |
9µH |
-55°C〜
+105°C |
-55°C〜
+125°C |
| PLT10HH9016R0PN |
L: 12.9±0.2
W: 6.6±0.2
T: 9.1±0.2 |
900Ω (Typ.) |
100Vdc |
250Vdc |
6A |
3.6mΩ
±0.5mΩ |
10MΩ |
14µH |
-55°C〜
+125°C |
-55°C〜
+125°C |
| PLT10HH1026R0PN |
L: 12.9±0.2
W: 6.6±0.2
T: 9.1±0.2 |
1,000Ω (Typ.) |
100Vdc |
250Vdc |
6A |
3.6mΩ
±0.5mΩ |
10MΩ |
20µH |
-55°C〜
+105°C |
-55°C〜
+125°C |
| PLT10HH101150PN |
L: 12.9±0.2
W: 6.6±0.2
T: 9.1±0.2 |
100Ω (Typ.) |
300Vdc |
750Vdc |
15A |
1.8mΩ
±0.5mΩ |
10MΩ |
2.0µH |
-55°C〜
+125°C |
-55°C〜
+125°C |
| PLT10HH450180PN |
L: 12.9±0.2
W: 6.6±0.2
T: 9.1±0.2 |
45Ω (Typ.) |
300Vdc |
750Vdc |
18A |
1.3Ω
±0.5mΩ |
10MΩ |
0.8µH |
-55°C〜
+125°C |
-55°C〜
+125°C |
*Notes on ratings
Do not use this product beyond the rated current and rated voltage. If this product is used beyond these ranges, the insulation resistance of the component may deteriorate, resulting in excessive generation of heat.
*Products with higher rated currents are under development.
Common Mode Impedance Frequency Characteristics

Differential Mode Impedance Frequency Characteristics

Derating of Rated Current

Land Dimensions (Reflow Soldering)

Detailed Data
Structure

Insertion Loss Characteristics

Temperature Characteristic of Impedance (at 10 MHz)