Enter a product part number, or a portion of a part number.
Enter a part number into the text box and click the “Search” button to search.
・An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.
Customers can find desired AMR sensors on various comparison axes based on detection applications, supported voltages, sensitivity, frequencies and more.
Here are ways opening/closing detection, position detection, rotation detection, and omnidirectional detection are each used and applied as applications of AMR sensors (magnetic sensors).
Contact us below for purchasing or any questions or other inquiries about AMR sensors.