Select your region & language

Silicon CapacitorsCost reduction examples

SILICON PASSIVES, DECREASE YOUR COST

Murata realizations show that you can decrease significantly your costs at various level with Silicon Passive components.

Example 1 : high volume product

Example 2 : low volume product

DESIGN EXAMPLE

What is the impact on BOM of using PICS in a high volume application?
Example of a PICS for GSM, Edge and 3 W-CDMA transceiver

BOM FOR THE DISCRETE SOLUTIONS

Murata SOLUTION: HALF THE SIZE, HALF THE COST

OTHER DESIGN EXAMPLE

  • Does the value proposition also apply to a low volume design?
  • Example of a low volume application
SMD designs C R L Components
SMD 22 9 22 53

Murata SOLUTION: SIZE DIVIDED BY 3, COST BY 2.5

IMPACT ON OTHER COSTS

  • Cut investment costs in a new production line
    → Fewer SMDs to pick & place frees up manufacturing capacity!
  • Reduced cost of stocks
    → Fewer components / less stock
  • Additional cost reduction benefits
    Simpler purchasing and supply chain
    → Use our design center to free up engineering resources

MANUFACTURING INVESTMENT SAVING IN THIS EXAMPLE

  • Saving of 36 seconds per board for P&P
  • For 100 k units it saves 42 days of production (with 100 % uptime)
  • >>NO NEED to invest in second product line