Select your region & language

Silicon CapacitorsApplication for Ultra Broadband and Optical

Our Silicon Capacitor technology is well appreciated in Ultra broadband systems, especially thanks to their excellent electrical performances, such as ESR, ESL, insertion loss, and also thanks to their outstanding stability over frequency, up to 220GHz for the new X2SC series.
Differential pairs, IPDs or Silicon Interposers complete a wide and rich portfolio dedicated to broadband applications.

Image 1 of UBB-landing-page
Image 2 of UBB-landing-page

Getting Ready for 224 GBaud!

The use of 400 Gb / s (400 GbE) Ethernet is becoming more widespread in next-generation data centers, and R&D of Ethernet above 400 Gb / s has already started. The demand for higher speeds and wider bandwidth will continue to accelerate in the future. Murata's silicon capacitors are ideal for use in ultra-wideband optical communication devices, with their very low insertion loss and very small size which help reducing power and footprint. As you might already know, in the case of 400GbE and 800GbE, high modulation rates such as 56GBaud and 112GBaud per signal line are required. They are well supported with our UBB SMD silicon capacitor (UBSC-serie for example). In parallel, the demand for Silicon Photonics type optical transceivers is increasing as well as the conventional legacy type optical transceivers. In addition, form factors are changing, such as On-Board Optics and Co-Packaged Optics, which require new design concepts and unique electronic components. Customization of dedicated products is also our strength if required.

Our Silicon Capacitors are the best ally of ultra broadband applications designers

Murata’s Silicon Capacitors technology offers the key features that are required to design applications from 56 to 112 GBaud rates, and is even ready to serve 224 GBaud advanced systems.

Image of 224-GBaud-advanced-systems
Key features of Silicon Capacitors technology
  • Very low broadband Insertion Loss performances for AC-Coupling capacitor on signal lines enabling current consumption reduction
  • High frequency noise rejection performance for DC-Decoupling capacitor on bias lines, enabling modules standardization with high RX sensitivity and high TX swing
  • Small case size for both AC-Coupling and DC-Decoupling capacitors,enabling miniaturization and parasitics reduction
  • High capacitance stability over temperature and voltage
  • High capacitance density, and high integration technology

Solutions for AC-coupling and DC-decoupling

Legacy optical TRX

Enlarge the image

Silicon Photonics optical TRX 1.0

Enlarge the image

AC-coupling surface mounted Capacitors for Signal Lines

Introduction

Silicon Capacitors removes the need for rooting to make interconnection lines and differential silicon capacitors are ideal for differential transmission modes. Silicon Capacitors technology can help saving up to 70% of PCB area.

Standard MLCC capacitor
Need for rooting to make interconnections

Single Silicon capacitor
No need for rooting to make interconnections

Differential Silicon capacitor
Ideal differential transmission mode

Performances

Murata Broadband silicon capacitor (Si-cap) has very low insertion loss (S21) compared with MLCCs as below. This difference in performance between MLCC and Si-cap will be even wider when it comes to 56GBaud and 112GBaud.

Image 1 of Performances
Image 2 of Performances

Product selection

Silicon Capacitors removes the need for rooting to make interconnection lines and differential silicon capacitors are ideal for differential transmission modes. Silicon Capacitors technology can help saving up to 70% of PCB area.

Image of Product-selection

ULSC, BBSC, UBSC, XBSC and X2SC-series are optimally designed for DC blocking (AC coupling) applications on high-frequency signal lines. Tthey offer low insertion loss, low reflection loss, and unique phase stability. The Murata broadband silicon capacitors are compatible with a wide range of high frequencies, from 16 kHz up to 220 GHz. UBDC-serie is directly designed in differential mode up to 60GHz.

Support

The high frequency characteristics are also affected by the design of the laminate substrate like PCB. Therefore, to maximize the performances of your system, Murata also provides support documentation and tools.

Silicon capacitor Matched Line

Assembly of Broadband Silicon Capacitors: Guidelines for improved Impedance Matching

UPDATE
2020/08/11

DC-decoupling wire bondable Capacitors for Bias Lines in TOSA / ROSA

Introduction

WLSC, WLDC, WBSC, and UWSC-series are well-suited for decoupling applications in bias circuits of driver, LD, TIA, PD. They contribute to miniaturization where space is limi.

Standard MLCC capacitor

Enlarge the image

Single Silicon capacitor
Gain in reliability and performance

Enlarge the image

Silicon capacitor array
Gain in reliability, space and performance

Enlarge the image

Performances

Very low thickness of Silicon Capacitors allow wire bonds to be optimized wuth shorter length, and therefore, parasitics effect like equivalent inductance of wire bonds are reduced. In high frequencies systems, this is mandatory for better performances.

Image 1 of Performances
Image 2 of Performances

Product selection

Silicon Capacitors removes the need for rooting to make interconnection lines and differential silicon capacitors are ideal for differential transmission modes. Silicon Capacitors technology can help saving up to 70% of PCB area.

Image of Product-selection

ULSC, BBSC, UBSC, XBSC and X2SC-series are optimally designed for DC blocking (AC coupling) applications on high-frequency signal lines. Tthey offer low insertion loss, low reflection loss, and unique phase stability. The Murata broadband silicon capacitors are compatible with a wide range of high frequencies, from 16 kHz up to 220 GHz. UBDC-serie is directly designed in differential mode up to 60GHz.

DC-decoupling surface mounted Capacitors for Power Lines in Digital parts and Analog parts

Introduction

Surface mounted Silicon Capacitors improve also the DC-decoupling performances and enable further the system integration. They can be assembled in the active module package directly, or even embedded inside the PCB to shorten the decoupling lines.

Standard MLCC capacitor

Enlarge the image

Single Silicon capacitor
Gain in reliability and space

Enlarge the image

Embedded Silicon capacitor
Best electrical solution
High integration

Enlarge the image

Performances

Surface mounted Silicon Capactors can also be used for DC decoupling purpose. Emebbeded Silicon Capacitors enable to reduce drastically the decoupling distance, and improves therefore the overall performances.

Product selection

Silicon Capacitors removes the need for rooting to make interconnection lines and differential silicon capacitors are ideal for differential transmission modes. Silicon Capacitors technology can help saving up to 70% of PCB area.

Image of Product-selection

ULSC, BBSC, UBSC, XBSC and X2SC-series are optimally designed for DC blocking (AC coupling) applications on high-frequency signal lines. Tthey offer low insertion loss, low reflection loss, and unique phase stability. The Murata broadband silicon capacitors are compatible with a wide range of high frequencies, from 16 kHz up to 220 GHz. UBDC-serie is directly designed in differential mode up to 60GHz.

Custom Silicon interposer for TOSA / ROSA / TROSA

Introduction

The use of Murata's silicon integrated passive device (IPD) technology enables both miniaturization and performance improvements for optical communication devices. For example, silicon interposers for TOSA enable the integration of all capacitors and resistors, which are conventionally mounted separately. This further improves stability in response to changes in temperature and voltage. As a result, it is possible to reduce the amount of mounting work, achieve miniaturization, and improve performance.

Ceramic (AlN) interposer
with discrete R and C components

Enlarge the image

Silicon interposer
with intergated R and C

Enlarge the image

Examples

The use of Murata's silicon integrated passive device (IPD) technology enables both miniaturization and performance improvements for optical communication devices. For example, silicon interposers for TOSA enable the integration of all capacitors and resistors, which are conventionally mounted separately. This further improves stability in response to changes in temperature and voltage. As a result, it is possible to reduce the amount of mounting work, achieve miniaturization, and improve performance.

Swipe left or right to change screens View in landscape mode
Image of Examples
Interposer for TOSA
- Low voltage
- Single laser diode per interposer
- Wide bandwidth
- AuSn bumps
- Strong thermal dissipation
- Full BOM integration
Interposer for ROSA
- High voltage
- Multi photo diode per interposer
- Wide bandwidth
- AuSn bumps
- Strong thermal dissipation
- Full BOM integration

Custom Silicon interposer for TOSA / ROSA / TROSA 2.0

Example of Silicon Photonics carrier 2.0

Enlarge the image