Enter a product part number, or a portion of a part number.
Enter a part number into the text box and click the “Search” button to search.
・An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.
Filter types: band-pass filters / low-pass filters / high-pass filters, Supported frequencies: 500MHz to 8GHz, Size: 0.65 × 0.5mm to 2.5 × 2.0mm, 5G NR (New Radio)-compliant products are also available.
Filter types: band-pass filters / low-pass filters / high-pass filters Supported frequencies: 400MHz to 8GHz Size: 0.65 × 0.5mm to 2.5 × 2.0mm