Select your region & language

Optical Device

Optical devices are products that use the optical characteristics (birefringence) of quartz crystals. Murata Manufacturing uses high-precision synthetic quartz crystals grown using our proprietary technology to manufacture high-grade products.

Features and advantages of optical devices

Murata's optical devices apply the highly-durable synthetic quartz crystal Pristal developed by Murata Manufacturing. Pristal can make your optical devices more durable than other conventional materials. These optical devices have outstanding quality, mass producibility, and cost performance. Pristal boasts laser durability more than 30% greater than synthetic quartz. Murata Manufacturing's optical components that utilize Pristal greatly improves equipment performance by mitigating issues related to heat.

Raw materials

Pristal (Highly-durable synthetic quartz crystal)

Pristal (Highly-durable synthetic quartz crystal) is a crystal material for optical components.