Select your region & language

Power ProductsMurata Power Solutions Front-End Titanium & Platinum Efficiency AC-DC Power

Powering Your Server, Storage, and Networking Applications. Delivering reliable, titanium efficient power. AC-DC Power Supplies.

Providing your Server, Storage, & Networking power solution needs

  • High power efficiency 96% at 50% load beyond 80Plus certified Titanium efficiency
  • N+1 redundancy capable; hot plugging (up to 8 in parallel with active current sharing)
  • From 450 to 3600 Watts output power
  • Power Management PMBus™/ I2C interface protocol for control, programming, and monitoring
  • Wide AC input voltage range with active PFC
  • High power in a compact design

Relevant Applications

  • Edge Computing
  • Artificial Intelligence
  • Server, Storage, Networking
  • Autonomous Vehicles
  • Local/Decentralized Data Centers
Main image of Relevant Applications

Hot Swappable N+1 Redundant Front-End Power Supplies

Image of Hot Swappable N+1 Redundant Front-End Power Supplies

Product Benefits

Slim 54mm Series for Server, Storage, and Networking

Swipe left or right to change screens. View in landscape mode.
Model Output Power Input Voltage Output Voltage Package Dimensions
(L × W × H)
D1U54T-W-800-12-HxxC 800 Watt 90 - 264Vac 12V 228.6mm × 54.5mm × 40 mm
9" × 2.15" × 1U
D1U54T-W-1200-12-HxxAC 1200 Watt 90 - 264Vac 12V 228.6mm × 54.5mm × 40 mm
9" × 2.15" × 1U
D1U54T-W-1500-12-HUxTC 1500 Watt 90 - 264Vac 12V 321.5mm × 54.5mm × 40 mm
12.65" × 2.15" × 1U
D1U54T-M-1500-12-HUxC 1500 Watt 90 - 305Vac
192 - 400Vdc
12V 321.5mm × 54.5mm × 40 mm
12.65" × 2.15" × 1U
D1U54T-W-2000-12-HC4TC 2000 Watt 90 - 264Vac 12V 321.5mm × 54.5mm × 40 mm
12.65" × 2.15" × 1U
D1U54T-M-2500-12-HxxC 2500 Watt 90 - 305Vac
192 - 400Vdc
12V 321.5mm × 54.5mm × 40 mm
12.65" × 2.15" × 1U

CRPS Models (Common Redundant Power Supply) for Server, Storage and Networking

Swipe left or right to change screens. View in landscape mode.
Model Output Power Input Voltage Output Voltage Package Dimensions
(L × W × H)
D1U74T-W-1600-12-HB4AC 1600 Watt 90 - 264Vac
180Vdc - 300Vdc
12V 185mm × 73.5mm × 40 mm
7.28" × 2.89" × 1U
D1U74T-W-2700-12-HBxC 2700 Watt 90 - 264Vac
180Vdc - 300Vdc
12V 185mm × 73.5mm × 40 mm
7.28" × 2.89" × 1U

86mm Series for Server, Storage and Networking

Swipe left or right to change screens. View in landscape mode.
Model Output Power Input Voltage Output Voltage Package Dimensions
(L × W × H)
D1U86T-W-800-12-HB4C 800 Watt 90 - 264Vac 12Vdc 196mm × 86mm × 40 mm
7.75" × 3.4" × 1U
D1U86T-W-1600-12-HBxC 1600 Watt 90 - 264Vac 12Vdc 196mm × 86mm × 40 mm
7.75" × 3.4" × 1U
D1U86T-W-2200-12-HBxC 2200 Watt 90 - 264Vdc 12Vdc 196mm × 86mm × 40 mm
7.75" × 3.4" × 1U

AC/HVDC Series for Datacenter, Server, Storage and Networking

Swipe left or right to change screens. View in landscape mode.
Model Output Power Input Voltage Output Voltage Package Dimensions
(L × W × H)
D1U54P-M-800-12-HxxBC 800 Watt 90 - 305Vac
260 - 400Vdc
12V 236.6mm × 54.5mm × 40mm
9.31” × 2.15” × 1U
D1U54T-M-1500-12-HUxC 1500 Watt 90 - 305Vac
192 - 400Vdc
12V 321.5mm × 54.5mm × 40 mm
12.65" × 2.15" × 1U
D1U54P-M-1500-12-HUxC 1500 Watt 90 - 305Vac
192 - 400Vdc
12V 321.5mm × 54.5mm × 40 mm
12.65" × 2.15" × 1U
D1U54T-M-2500-12-HxxC 2500 Watt 90 - 305Vac
192 - 400Vdc
12V 321.5mm × 54.5mm × 40 mm
12.65" × 2.15" × 1U
MWOCP74-3000-A-RM 3030 Watt 90 - 305Vac
192 - 400Vdc
12V 550mm × 73.5mm × 40 mm
21.65" × 2.89" × 1U
MWOCP68-3600-D-RM 3600 Watt 180 - 305Vac 54.5V 490mm × 68mm × 40 mm
19.29" × 2.68" × 1U
MWOCP68-3600-B-RM 3600 Watt 180 - 305Vac 50.5V 490mm × 68mm × 40 mm
19.29" × 2.68" × 1U

Application Notes

PMBus™ Communication Protocol Application Note

Interface Connector Card Application Note

Inquiries

Please make inquiries (further information, sample request and technical support) about our products introduced here using the contact form below.