Enter a product part number, or a portion of a part number.
MYBSP series isolated DC-DC converters for PoE enable DC power supply of up to 72W via an Ethernet cable.
An AC adapter or AC-DC converter is no longer required, which reduces wiring and also reduces work to install AC outlets
Enter a part number into the text box and click the “Search” button to search.
・An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.
PoE could deliver power through Ethernet cables to devices in some places without outlet. And it transports both data and power with Ethernet cables.
IEEE standard for PoE has three standards, which are PoE++ (IEEE802.3bt) added in 2018 that be able to deliver power up to 90W, PoE (IEEE802.3af) up to 15.4W and PoE+ (IEEE802.3at) up to 30W.
*Class0 : Default on supporting at no power class setting
Murata has some isolated DC-DC conveter modules of PD and PSE for PoE. MYBSP series for PD has 5V output or 12V output and their power are available up to 72W. MYBSS which is boost-up DC-DC convert for PSE is available 54V output with 30W. If it’s necessary to learn more detailed specification, please refer to the datasheet on Murata's Website.
Output Voltage[V]
SPC-54/4.4-L12PG-C
54.2V/4.44A
66 × 17.5 × 31.75
*Murata Power Solutions
MYBSC0128CAZT
12V/8.3A
33 × 23.2 × 9.32
MYBSP01206AZFT
12V/6A
56.4 × 22.2 × 8.6
MYBTA00512ABT
5V/12A
23.36 × 19.05 × 12.7
MYBSP0124CAZFT
12V/4.25A
MYBSS054R6EBF
54V/0.6A
35.5 × 22.4 × 8.9
MYBSP0055AABFT
5V/5.1A
35.5 × 22.4 × 10.55
MYBSP0122BABFT
12V/2.125A
MYBSP01201ABF
12V/1A
PFM control26 × 14.8 × 6.2
MYBSP00502ABFS
5V/2A
PWM control26 × 14.8 × 6
MYBSP00502ABF
MYBSP00502ABFU
5V/1.3A
MYBSP00502ABFB
MYBSP00502ABFT
5V/0.8A
Murata's DC-DC converters for PoE have got small and low profile by using a sheet type transformer. This means that the sheet type transformer has got higher inductive coupling factor between primary and secondary therefore it’s decreasing power loss and also the efficiency is improving higher. Then the high inductive coupling factor effects to be reduced the leakage inductance and it has made DC-DC converter low noise. Murata's DC-DC converters for PoE have PD controller which is required for PoE and in addition they are designed to operate without external capacitors or with minimized capacitors so that the customers would be easy to install PoE system for their applications readily.
Please make inquiries (further information, sample request and technical support) about our products introduced here using the contact form below.